Prasa i publikacje

W tej części dostępne są wszystkie aktualne komunikaty prasowe firmy Leuze.

Leuze presents the smallest safety laser scanner on the market

17 lut 2025 | Prasa i publikacje
PPIC_RSL200_700x500px
The new, ultra-compact RSL 200 safety laser scanner from Leuze safeguards machines, automated guided vehicles and robots. Thanks to its minimal dimensions, it is very easy to integrate even where space is limited.

LogiMAT 2025: Leuze presents the smallest safety laser scanner on the market

17 lut 2025 | Prasa i publikacje
PPIC_RSL200_700x500px
Visitors to LogiMAT in Stuttgart can look forward to innovative sensor highlights from Leuze – including the new ultra-compact RSL 200 safety laser scanner. The Leuze trade fair team will be on site from March 11 to 13: Hall 3, Booth C60.

Clearly measuring contours

2 gru 2024 | Prasa i publikacje
RD300_solo
Leuze is expanding its product portfolio with LiDAR technology: New ROD 300 series of laser scanners for efficient contour measurement and ROD 500 for precise AGV navigation

A clean sweep

5 lis 2024 | Prasa i publikacje
PPIC_SR33C+35C_Detail
New stainless-steel sensors from Leuze: Series 33C in hygienic design and Series 35C in robust wash-down design. The sensors are easy to commission and align thanks to the Power PinPoint LED.

To the Point

5 lis 2024 | Prasa i publikacje
Power-PinPoint_700x500px
Leuze launches first ever sensors with Power PinPoint LED. The optical sensors can be commissioned easily and provide particularly reliable object detection thanks to the innovative light source technology.

Double the focus

7 paź 2024 | Prasa i publikacje
PPIC_IVS_1048_header_OCV
The Sensor People from Leuze are adding another functionality to their Simple Vision portfolio with the DCR 1048i OCV. The innovative sensor detects 1D or 2D codes and checks the imprint quality at the same time.

Smart sensor and safety solutions at the SPS

7 paź 2024 | Prasa i publikacje
APIC_1_AGV_overview
Leuze invites you to the Nuremberg trade fair from 12 to 14 November 2024: The Sensor People will be presenting everything to do with innovative sensor technology and solutions for industrial automation over more than 300 square meters in Hall 7A, Stand 230.

Switch distance easily

2 wrz 2024 | Prasa i publikacje
IS 200_PPIC_Induktive_Sensoren_Detail_2
The new inductive Leuze IS 200 series sensors offer up to three times the operating range of standard inductive sensors.

Easy and flexible use

6 mar 2024 | Prasa i publikacje
PPIC_SR420B_Header_(1)
Thanks to an adjustable sound cone and small dead zone, the new Leuze ultrasonic sensors of the 420B and 412B series can be used for many different applications.

A real marvel when it comes to distance

5 lut 2024 | Prasa i publikacje
PPIC_HT3C_Detail_1
Small housing, big operating range: Thanks to TOF technology, the new ODT3CL1-2M compact diffuse sensor from Leuze achieves an operating range of up to two meters. The 2-in-1 sensor detects the presence of objects and at the same time transmits measurement values.

Twoja osoba kontaktowa

 

 

 

 


Komunikacja wewnętrzna
Prasa i publikacje
Martina Schili
Telefon: +49 7021 573-116
E-mail: martina.schili@leuze.com

SENSOR – magazyn Leuze

Nasz najnowszy magazyn SENSOR jest już dostępny! Zanurz się w świecie Sensor People i dowiedz się więcej o nowych technologiach, zastosowaniach oraz najnowszych systemach czujnikowych firmy Leuze. Pobierz nasze roczne wydanie już teraz.

Pobierz teraz