MLC530R30-900-SPG - Safety light curtain receiver

  • Technical features

    • Basic data
      • SeriesMLC 500
      • Device typeReceiver
      • Contains2x BT-NC sliding block
      • ApplicationHand protection, Smart Process Gating
    • Functions
      • Function packageSmart Process Gating
      • FunctionsIntegration of "contact-based safety circuit", Fixed blanking without tolerance, Fixed blanking with 1-beam tolerance, MaxiScan, Transmission channel changeover, Start/restart interlock (RES), Integration of "electronic safety-related switching outputs", Qualified stop, Smart Process Gating, Muting-timeout extension
    • Characteristic parameters
      • Type4, IEC/EN 61496
      • SIL3, IEC 61508
      • SILCL3, IEC/EN 62061
      • Performance Level (PL)e, EN ISO 13849-1
      • PFHD7.73E-09 per hour
      • Mission time20 years, EN ISO 13849-1
      • Category4, EN ISO 13849
    • Protective field data
      • Resolution30 mm
      • Protective field height900 mm
    • Optical data
      • SynchronizationOptical between transmitter and receiver
    • Electrical data
      • Protective circuitOvervoltage protection, Short circuit protected
      • Performance data
        • Supply voltage UB24 V, DC, -20 ... 20 %
        • Current consumption, max.150 mA
        • Fuse2 A semi time-lag
      • Inputs
        • Number of digital switching inputs3 Piece(s)
        • Switching inputs
          • TypeDigital switching input
          • Switching voltage high, min.18 V
          • Switching voltage low, max.2.5 V
          • Switching voltage, typ.22.5 V
          • Voltage typeDC
        • Digital switching input 1
          • FunctionControl input - Smart Process Gating
        • Digital switching input 2
          • FunctionControl input - selection, operating mode 1 or 5, Control input - timeout extension
        • Digital switching input 3
          • FunctionControl input - selection, operating mode 1 or 5, Control input - timeout extension
      • Outputs
        • Number of safety-related switching outputs (OSSDs)2 Piece(s)
        • Safety-related switching outputs
          • TypeSafety-related switching output OSSD
          • Switching voltage high, min.18 V
          • Switching voltage low, max.2.5 V
          • Switching voltage, typ.22.5 V
          • Voltage typeDC
          • Current load, max.380 mA
          • Load inductivity2,000 µH
          • Load capacity0.3 µF
          • Residual current, max.0.2 mA
          • Residual current, typ.0.002 mA
          • Voltage drop1.5 V
        • Safety-related switching output 1
          • Switching principle+24 V switching
          • Switching elementTransistor, PNP
        • Safety-related switching output 2
          • Switching principle+24 V switching
          • Switching elementTransistor, PNP
    • Timing
      • Response time100 ms
      • Restart delay time100 ms
    • Connection
      • Number of connections1 Piece(s)
      • Connection 1
        • Type of connectionConnector
        • FunctionMachine interface
        • Thread sizeM12
        • TypeMale
        • MaterialMetal
        • No. of pins8 -pin
      • Cable properties
        • Permissible conductor cross section, typ.0.25 mm²
        • Length of connection cable, max.100 m
        • Permissible cable resistance to load, max.200 Ω
    • Mechanical data
      • Dimension (W x H x L)29 mm x 966 mm x 35.4 mm
      • Housing materialMetal, Aluminum
      • Lens cover materialPlastic / PMMA
      • Material of end capsDiecast zinc
      • Net weight1,050 g
      • Housing colorYellow, RAL 1021
      • Type of fasteningMounting on Device Column, Swivel mount, Mounting bracket, Groove mounting
    • Operation and display
      • Type of display7‑segment display, LED
      • Number of LEDs3 Piece(s)
    • Environmental data
      • Ambient temperature, operation-30 ... 55 °C
      • Ambient temperature, storage-30 ... 70 °C
      • Relative humidity (non-condensing)0 ... 95 %
    • Certifications
      • Degree of protectionIP 65
      • Protection classIII
      • Certificationsc CSA US, c TÜV NRTL US, S Mark, TÜV Süd
      • Vibration resistance50 m/s²
      • Test procedure for oscillation in accordance with standardIEC/EN 60068-2-6
      • Shock resistance100 m/s²
      • Test procedure for shock in accordance with standardIEC/EN 60068-2-6
      • US patentsUS 6,418,546 B
    • Classification
      • Customs tariff number85365019
      • eCl@ss 8.027272704
      • eCl@ss 9.027272704
      • ETIM 5.0EC002549
      • ETIM 6.0EC002549
  • Suitable products

  • Accessories

  • Downloads

Part data of:2018-10-15 17:05:00