MD 7XXP-11-42IO5-13 - Distribution box

  • Technical features

    • Electrical data
      • Switching signalPNP
      • Performance data
        • Total current8 A
    • Connection
      • Master connection
        • Type of connectionConnector
        • FunctionConnection to the control
        • Thread sizeM23
        • No. of pins12 -pin
        • EncodingA-coded
        • TypeMale
      • Distribution box connections
        • Number of connections4 Piece(s)
        • Thread sizeM12
        • No. of pins5 -pin
        • EncodingA-coded
        • TypeFemale
        • MaterialPlastic
        • Material of O-ring sealTPU
        • Material of contactsGold-plated
        • Operating current per contact1.5 A
    • Mechanical data
      • DesignCubic
      • Dimension (W x H x L)50 mm x 36.5 mm x 100 mm
      • Housing materialPlastic, TPU / PA UL 94 HB
      • Net weight105 g
    • Operation and display
      • Type of displayLED
    • Environmental data
      • Ambient temperature, operation, flexible use-20 ... 70 °C
      • Ambient temperature, operation, stationary use-20 ... 70 °C
    • Certifications
      • Degree of protectionIP 67, IP 65
      • Certificationsc UL US
    • Classification
      • Customs tariff number85369010
      • eCl@ss 8.027279219
      • eCl@ss 9.027440108
      • ETIM 5.0EC002585
      • ETIM 6.0EC002585
  • Accessories

  • Downloads

Part data of:2018-10-15 17:05:00