光学センサ

光学センサは、さまざまな形態の光により検出タスクを行います。光学的に解決できるあらゆる用途に対して、信頼性が高く効率的なセンサソリューションを提供する包括的な製品群を提供します。表面、物体サイズ、色などが異なる物体検出には、透過型ライトバリア、反射式光電センサ、拡散反射型センサなど、異なる機能原理が必要です。通常、それぞれの動作原理はすべて1つのシリーズ(サイズ)で揃えることができます。また、ユニバーサルシリーズには、拡張バリエーションや便利な機能を追加したものもあります。

33C/ 35C Series

Edelstahlsensoren_Header_1400x400

Robust and hygienic: On the safe side with stainless steel sensors

Largest selection of photoelectric sensors in stainless steel housings

To ensure stable and economical production and packaging processes, the sensors used in the system must function reliably and be available in the long term. In hygiene-sensitive or wet environments, as well as in a harsh production environment, sensors in stainless steel housings are the perfect choice. They are characterized by high resistance to moisture, cleaning agents, temperature fluctuations, dust, chips or vibrations, as well as mechanical loads.  
Discover our new sensor portfolio of the 33C series in hygienic design and the 35C series in robust wash-down design. The two full series in stainless steel housings with photoelectric proximity sensors, through-beam and retro-reflective photoelectric sensors also include many specialized sensors for particularly demanding applications. With the extensive portfolio with different light sources (Power PinPoint LED, laser, infrared), light spot geometries and connection types, applications in packaging systems, in machine tools or in the automotive industry can be solved reliably and economically.

シリーズ33Cおよび35C - ステンレススチールセンサ - 製品情報 (PDF, ~1 MB)

33C series: Specialist for hygienic processes in the food industry

PPIC_Serie33C_Detail_700x500px
The 33C Series sensors have been developed for hygiene-sensitive production and packaging processes in the food, beverage and pharmaceutical industries. Machines and systems must withstand regular intensive cleaning and disinfection cycles with high-pressure cleaners, high temperatures and aggressive cleaning agents. The highest hygiene requirements apply before primary packaging, when products are not yet protected by packaging material. For example, when packaging meat, sausage or cheese. With the sensor solutions in hygienic design specially developed for these applications, machine builders and consumer goods manufacturers are on the safe side. The smooth housing contours without mounting holes reduce the risk of deposits. The mounting is done very innovatively via a mounting spigot. This allows a gas-tight connection between the sensor and the machine.

Go directly to item selection

35C series: Robust all-rounder for packaging processes, the automotive industry and for machine tools

PPIC_SR35C_Detail_700x500px
The 35C series sensors in robust stainless steel housings are particularly durable and withstand high mechanical loads and intensive cleaning processes. The optical sensors have proven themselves in packaging process applications, for example in the baking and confectionery industry, in beverage filling and in the food industry in general. The robust stainless steel sensors also ensure stable processes in other areas, such as the automotive industry, in machine tools or in intralogistics.

Go directly to item selection

Your benefit

  • Two full series in stainless steel housings with all operating principles (proximity sensors, throughbeam sensors and reflective light barriers)
  • Wide range of possible uses thanks to an extensive portfolio with many special solutions for packaging processes, e.g. for film irradiation, clear glass detection or multi-track conveyor systems
  • High resistance in harsh or hygiene-sensitive areas of application
  • V4A (AISI 316L) stainless steel housing with smooth surfaces (≤ 0.8 Ra) prevent product deposits and bacterial carryover
  • Housing materials are approved for direct contact with food (FDA-compliant)
  • High reliability thanks to extensive certifications: ECOLAB, Diversey and CleanProof+
  • The IP 69K protection class confirms the tightness of the sensors
  • Easy commissioning and alignment thanks to Power PinPoint LED
  • IO-Link interface for quick and easy parameterization, diagnostic data and predictive maintenance
  • Easy mounting: sensors in stainless steel housings do not require additional enclosures
  • Everything from a single source: suitable connection cables, mounting parts and reflectors

The new 33C and 35C series in the “small” housing size supplement the stainless steel portfolio of miniature sensors of the 53C and 55C series

Highlights

Stainless steel sensors: problem solvers for demanding environmental conditions
All housing components of the new sensors are designed for contact with food and for harsh environmental conditions in production and packaging facilities: the V4A stainless steel housing (AISI 316L), the glass-free optics cover made of PMMA+ with special coating, as well as the diffusion-tight controls. Sealed housing technology and an extended temperature range guarantee that the systems will function properly for years. All materials are FDA-compliant and therefore approved for direct contact with food.
APIC_HT35C_Transportband_Backstrasse_700x500
A particular challenge in food packaging is presented by applications in which sensors are mounted above unpackaged products. Our stainless steel sensors are suitable for this very sensitive area of application for several reasons: On the one hand, the very smooth surfaces prevent product residues and bacteria from adhering to the sensor. In addition, paint or coatings cannot chip off stainless steel sensors. This way, food manufacturers reduce the risk of product contamination during the packaging process.
"In industry, we often see sensors with plastic housings installed in harsh environmental conditions. To ensure that they can withstand the high hygiene standards or the mechanical requirements, they are protected with a specially manufactured and structurally complex stainless steel enclosure. This is not necessary with our sensors in stainless steel housings – which saves money and effort during installation,” says Heidi Wacker, product manager at Leuze.
Harsh environments require perfectly matched solutions 

Your requirements for machines and systems, as well as the appropriate sensor technology, are high: Our sensors offer you perfectly matched solutions.

Waterjet_render_700x500px
Impermeability

Systems and the sensors installed in them are very often cleaned with high-pressure cleaners. Sensors are constantly exposed to moisture and humidity due to the high number of cleaning cycles.

  • Absolutely sealed housing
  • Diffusion-tight materials for optical covers and operating elements
  • protection classes IP 67, IP 68 and IP 69K
Foam_render_700x500px
Chemical requirements

Regular cleaning cycles with foam cleaners, disinfectants, alkaline or basic cleaners require resistant sensors.

Warm_cool_render_700x500px
Thermal requirements

Strong temperature fluctuations between ambient temperature and cleaning temperature put a high load on sensors.

  • Sensor tests in the climate cabinet
  • Thermal shock tests (water bath hot-cold)
  • Steam jet test as part of the IP 69K approval
  • Temperature ranges from -40 °C to +70 °C

PPIC_SR33_35_Solo_render_Robust_700x500
Mechanical resistance

In harsh production environments, sensors are exposed to dust, shavings, vibrations and other mechanical stresses.

  • Absolutely sealed housing
  • Robust housing: no additional housing necessary
  • Vibration and shock resistance
To the point: Power PinPoint LED 
Sensors with Power PinPoint LED are available in the 33C and 35C series. The new lighting technology makes it possible to quickly and easily start up and align the sensors. In addition, the process reliability of optical sensors is increased when detecting objects. The small, bright, round, and homogeneous light spot precisely reflects the sensor's response behavior and remains constant throughout the entire operating range of the sensor. Its size, shape and homogeneity remain unchanged.
Power-PinPoint_700x500px
 
Everything from a single source: connection cables, mounting parts and reflectors

In demanding environments, not only the sensors but also the connection cables, mounting parts and reflectors must meet the high requirements. Our connection cables are approved for direct contact with food (FDA-compliant materials). The cables achieve the IP 69K degree of protection and thus withstand intensive cleaning processes with high-pressure cleaners (important: must be installed with a special tightening torque). ECOLAB certification confirms the cables' resistance to aggressive cleaning agents. The cable portfolio for use in hygienically demanding industrial areas includes M8 and M12 as well as cable lengths of 2, 5 and 10 meters.

PPIC_SR35_Mounting_L_700x500
Reflectors

Just how reliably retro-reflective photoelectric sensors can detect depends upon the selected reflector, among other things. We offer reflectors with plastic or stainless steel housings as well as reflective tapes for different requirements: Reflectors in the advanced segment are often used in the food and pharmaceutical industry on account of their resistance against cleaning agents. The Solidchem reflectors made of chemically resistant plastic also stand out for their high temperature resistance. The reflectors from the extended segment are suitable for production areas with high air humidity or large differences in temperature.

PIN_Stainless-steel sensors_Graphic_en_1400px

Applications

The 33C and 35C sensor series are designed to cover a wide range of applications in food packaging. Using stainless steel sensors in process steps reduces the complexity of the system and ensures that you are always on the safe side. In packaging areas where products are still unpackaged, the 33C series sensors are a reliable solution. The 35C series variants are suitable as robust all-rounders that can withstand intensive cleaning cycles and mechanical loads. Light scanners, through-beam photoelectric sensors and reflection light barriers are available in both series. The range is complemented by special operating principles designed for the food packaging industry.
APIC_HT35C_Detektion_Fleischerkisten_(1)
Detection of boxes in food conveyor technology
Requirement:
In meat processing, the products are transported in standardized containers between the cutting and further processing stages. To protect the unpackaged food, the systems and their components must withstand regular intensive cleaning processes.
Solution: 
Photoelectric proximity sensors from the HT35C series have been developed for object detection in harsh environments in the food industry. The robust stainless steel housing is completely sealed (protection rating IP 69K) and resistant to aggressive chemical cleaning agents. This is confirmed by certifications according to ECOLAB, Diversey and CleanProof+.
APIC_HT35C_Detektion_wurst_durch_folie_(1)
Detection of products through a film
Requirement:
In a horizontal flow-wrapping machine, food products such as sausage are packaged in film. In the subsequent sealing and separation of the film, the position of the product must be detected in the packaging film, which is usually printed.
Solution:

The LS35CI.XXR super power through-beam photoelectric sensor radiates even metallized films and reliably detects the front edges of the objects inside. This ensures that the seal is always applied in the correct place. The stainless steel sensors are completely watertight and certified according to ECOLAB, Diversey and CleanProof+.

APIC_HT35C_Detektion_Apfelkisten_(1)
Detecting interrupted objects
Requirement: 
Food is transported in plastic baskets between the individual process steps. The sensor system should detect the interrupted containers used in this application and also withstand the demanding conditions in a wet environment.
Solution:
For reliable detection of the perforated containers, photoelectric proximity sensors with a special light spot geometry are used: The HT35C.XL photoelectric proximity sensor is designed for detecting perforated objects. The V4A stainless steel housing withstands high mechanical loads and moisture. This results in lower maintenance and a longer service life for the sensors.
APIC_HT35C_Transportband_Backstrasse_(1)
Detection of unpackaged products on conveyor belts
Requirement:
In the food industry, several conveyor belts are arranged close together, with detection taking place from above. Sensors mounted above open food products must meet stringent requirements, which is why components approved for food contact should be used.
Solution:

The DRT35C dynamic reference sensor detects any products by using the conveyor belt as a reference. The sensor, with a high-quality stainless steel housing with smooth surfaces (typical value ≤ 0.8 Ra), is the perfect solution for mounting above open food. Thanks to the stainless steel housing, no additional sensor enclosure is required.

APIC_HT35C_Detektion_Backform_(1)
Detection of unpackaged baked goods on the conveyor belt
Requirement:
In the baked goods industry, cakes are transported on a buffer conveyor. For optimal control of the conveyor belt, the uneven front edges of the products must be reliably detected. In this hygiene-sensitive application, sensors should also detect very flat, very high or shiny products.
Solution:

The PRK 35C photoelectric reflex switch is designed for this detection task and also reliably detects shiny objects. The high-quality stainless steel housing is robust against mechanical loads and withstands intensive cleaning cycles.

700x500px-Abfuellung_Vers02
Detecting bottles in an aseptic filling system
Requirement:
In a bottling plant, beverages are bottled under aseptic conditions. The aseptic system regularly undergoes CIP (Clean in Place) cleaning cycles. Both the machines and all components must be optimized for this demanding hygienic application.
Solution:

The PRK33C.PPTT3 photoelectric reflex switch has been developed for the detection of transparent objects. The stainless steel sensor in hygienic design is an optimal choice for the detection of transparent bottles in aseptic filling and for other sterile production environments in the food and pharmaceutical industry. A particularly smooth housing without mounting holes prevents deposits. The sensor is mounted gas-tight using a mounting spigot.

APIC_HT35C_Kartonstapel_(1)
Detecting the carton feed
Requirement:
In a cartoning machine, carton blanks are to be automatically fed to the folding and packaging process. To do this, the level of the folding box magazine must be precisely detected. Detection should be as independent of color and surface as possible.
Solution:

The precisely adjustable HT 35C.PP light scanners with background suppression are optimally suited for the position and presence check. The Power PinPoint LED technology ensures a high level of precision in stack detection: The size of the homogeneous light spot is constant over the entire operating range of the sensor.

APIC_HT35C_Detektion_Heckklappee_(1)
Presence check for controlling the gripper robot in the automotive industry
Requirement:
In the automotive industry, formed sheet metal parts, such as tailgates or doors, are automatically removed at the end of the conveyor belt and stacked for further processing. A sensor is used to detect the front edge of the component to control the gripper robot.
Solution:

The PRK35C retro-reflective photoelectric sensors with Power PinPoint LED feature a high function reserve and easy commissioning. They also detect shiny objects very reliably. Robust stainless steel sensors are an optimal choice in this harsh production environment.

APIC_HT35C_Detektion_Bleche_Lastaufnahmemittel_(1)
Presence control
Requirement:
For example, when material is moved, a cassette of sheet metal is checked for presence. In particular, after retrieval, it must be checked whether the load handling device has completely retracted the material to avoid collisions and downtime.
Solution:

The LS35C through-beam photoelectric switch with Power PinPoint LED ensures precise detection of the metal plates. The rugged and shock-resistant stainless steel housing is particularly resistant to the harsh environmental conditions in the metal industry and to mechanical loads.

Technical properties

Overview of our stainless steel sensors
Parameter PRK33C / PRK35C LS/LE33C / LS/LE35C LS/LE33CI
LS/LE35CI
HT33C / HT35C DRT35C / DRT33C
DRT35C.R / DRT33C.R
Function principle Retro-reflective photoelectric sensor Throughbeam photoelectric sensor Throughbeam photoelectric sensor for film (high power and super power) Diffuse reflection photoelectric sensor with background suppression Dynamic reference scanner
Housing design and dimensions (W x H x D) 33C series: Hygienic design (18.8 x 52.8 x 32.4 mm)
35C series: Wash-Down Design (18.8 x 52.8 x 32.4 mm)
Housing material Stainless steel V4A (AISI 316L)
Light sources Power PinPoint LED, red (type 645 nm) Power PinPoint LED, red (type 645 nm) LED infrared (860 nm) Power PinPoint LED, red (type 645 nm) LED, red (645 nm)
Laser, red (650nm; Laser class 1)

Laser, red (650nm; Laser class 1)
Switching frequency 1500 Hz (Power PinPoint) 1500 Hz (Power PinPoint) 100 Hz (Infrared) 1,000 Hz (Power PinPoint) 750 Hz (Teach 2 and 3)
500 Hz (Teach 1)
2500 Hz (Laser)

2,500 Hz (Laser red) 300 Hz (DRT33C.R/DRT35C.R)
Operating range 0.05... 14m (Zweilinser Power PinPoint) 0 … 25 m (Power PinPoint) 180 m High power (infrared)
340 m super power (infrared)
0... 1200 mm (Power PinPoint) 0.05 … 0.15 m 
0 … 5 m (autocollimation)

0... 600 mm (XL light spot) 0.08 … 0.4 m (six-pack detection)
0 … 3 m (Detection of transparent objects)

5... 600 mm (Laser)
0... 20m (Laser Zweilinser)


IO-Link V1.1 (COM2) V1.1 (COM2) V1.1 (COM2) V1.1 (COM2) V1.1 (COM2)
Operation Multi-turn potentiometer, teach button (single lens), 270° potentiometer (laser) - 270° potentiometer (LE, LS high power) multi-turn spindle Teach button
Temperature range -40 to +70°C -40 to +70°C -40 to +70°C -40 to +70°C -40 to +70°C
Protection class IP 67, IP 68, IP 69K IP 67, IP 68, IP 69K IP 67, IP 68, IP 69K IP 67, IP 68, IP 69K IP 67, IP 68, IP 69K
Certifications CE, UL, ECOLAB, CleanProof+, Diversey CE, UL, ECOLAB, CleanProof+, Diversey CE, UL, ECOLAB, CleanProof+, Diversey CE, UL, ECOLAB, CleanProof+, Diversey CE, UL, ECOLAB, CleanProof+, Diversey
Connection M8 (SR33C)
M12, cable, pigtail cable M12 (SR35C)
M8 (SR33C)
M12, cable, pigtail cable M12 (SR35C)
M8 (SR33C)
M12, cable, pigtail cable M12 (SR35C)
M8 (SR33C)
M12, cable, pigtail cable M12 (SR35C)
M8 (SR33C)
M12, cable, pigtail cable M12 (SR35C)

Serie 5B

 

PPIC_Baureihe_5_Header_1400x400

納得のコストパフォーマンスを実現するセンサ

新しい5Bシリーズを使用したイントラロジスティクスや包装工程、自動車産業における所在管理

自動化されたプロセスで所在管理を行う場合、センサシステムの役割は様々な物体を安全に検出することです。特に多数のセンサを取り付ける必要がある場合は特に、取り付け、位置合わせ、調整を含むセンサの取り扱いも迅速かつ簡単に行う必要があります。このため、a)標準化、b)顧客の個々のニーズにセンサを適合させることが、システムのコスト効率の良い立ち上げのために非常に重要です。

私たちは、まさにこれらの要件に最適化されたセンサを開発しました:
新製品5Bシリーズ。非常に経済的。取り扱いが容易。

 

5Bシリーズ詳細

メリット

  • 柔軟な実装: すべての動作原理を備えた完全なシリーズで、それぞれが同一の設置互換性のある筐体に収められています。それぞれのアプリケーションに応じて、透過型光電センサ、回帰反射型光電センサ、拡散型センサの選択が可能です。
  • 筐体:新型コンパクトな筐体(寸法:幅×高さ×長さ:11mm×32.4mm×20mm) 、従来シリーズと取り付け互換 、狭い設置スペースに最適。保護等級IP 67およびECOLAB認証済み
  • 取り付けと装着:M3ネジの金属製インサートにより、迅速かつ簡単な取り付けが可能です。
  • 立ち上げ: 360°全方位から見えるインジケータLEDにより、設置やステータス表示が容易。均質で視認が容易な光点による素早い調整
  • 最適な設定: 使いやすいポテンショメータにより、アプリケーションに合わせて簡単な位置合わせと調整が可能です。
  • 偏光特性のある物体を安全に検出: 反射体、収縮包装された物体、光沢のある物体の検出に最適化された性能
  • 電気接続: さまざまな接続オプション(ケーブル、M8コネクタ、ピッグテールなど)により、個々のお客様の要件に対応可能
  • スイッチング周波数: 透過型光電センサのスイッチング周波数を900Hzまで、拡散型センサのスイッチング周波数を1000Hzまで向上させ、高い性能と受光出力余裕度を実現。
  • 不正操作防止:光/暗の切り替えは、(ケーブル)配線の極性反転を介して不正防止された方法で行われます。

利用可能な動作原理:

Icon_Product_Retro-reflective_photoelectric_sensors_wr_200x200px

回帰反射型光電センサ

Icon_Product_Throughbeam_photoelectric_sensors_wr_200x200px

透過型光電センサ

Icon_Product_Diffuse_sensors_wr_200x200px

拡散型センサ

ハイライト

APIC_BR5B_ohne_Poti_kartontransport_700x500px

費用対効果の高い取り付け

コンベアラインに取り付けるセンサの数が多ければ多いほど、取り付けと立ち上げにかかる時間とコストに関して、費用対効果の側面が重要になります。
2つの便利なM3金属ねじによるインテリジェントで簡単な固定コンセプトは、迅速な取り付けを可能にします。
また、小型でコンパクトな筐体デザインにより、狭い場所への設置も容易です。
お好みや設置状況に応じて、M8コネクタ、ケーブル、ピッグテールコネクタなど、さまざまなタイプの接続が利用可能です。

APIC_BR5B_mit_Poti_Kistentransport_detail_700x500px

迅速で簡単な立ち上げと調整

360°インジケータLEDにより、設置が簡単で、ステータスが明確に表示されます。光点が容易に見えるため、センサの調整が簡単で、さらに時間の節約となり、コスト削減につながります。新しい5Bシリーズには、センサの微調整を容易にするポテンショメータ付きモデルも利用可能です。このため、センサは新しいアプリケーション条件に迅速かつ容易に適合させることができます。
また、配線を介してスイッチング出力の明暗切り替えを改ざん防止することができます。

APIC_BR5B_ohne_Poti_Palettentransport_700x500px

偏光性のある物体でも信頼性のある検出

コンベアや保管システムでは、パレット、段ボール箱、その他のコンテナがフィルムで包まれることがよくありますが、これはセンサシステムにとって困難な場合があります。新しい5Bシリーズでは、特にこの分野のアプリケーションに最適化されたモデルを提供しています。これらのセンサは、収縮包装された物体や光沢のある物体でも安全なスイッチングを保証します。

アプリケーション

APIC_BR5B_mit_Poti_Kistentransport_700x500px

回帰反射型光電センサを用いたイントラロジスティクスにおける所在管理

要件:
物流センターでは、さまざまなコンテナや段ボール箱が、互いに近接して配置されたローラコンベアで搬送されます。また、ダンボールの中にはフィルムで収縮包装されたものもあります。すべての物体は正確に検出されなければなりません。立ち上げの際には、センサの取り付け、位置合わせ、調整が迅速かつ簡単に行える必要があります。光点は見やすくなければなりません。

ソリューション:
コンパクトな筐体で場所をとらない新型5Bシリーズセンサは、互いに接近して配置されたローラコンベアにも直接取り付けることができます。センサは、M3ねじの便利な金属インサートを使用して取り付けられ、確実に固定されます。360°のインジケータLEDと、均質ではっきりと見える光点を使用して、すばやく簡単に位置合わせができます。調整はポテンショメータで簡単に行えます。収縮包装された物体や光沢のある対象物の検出用に最適化された性能により、対象物を確実に検出できます。

APIC_BR5B_ohne_Poti_chipstueten_700x500px

透過型光電センサを用いた包装システムにおける所在管理

要件:
食品メーカーの工場で、ポテトチップスは一次包装されます。包装はコンベアラインでさらに搬送され、そこで正確に検出されます。光点は見える必要があります。センサの状態も2mの距離から見える必要があります。

ソリューション:
5Bシリーズの新型センサはコンベアラインに水平に取り付けることができ、光点が見やすくなっています。360°インジケータLEDの輝度により、コンベアラインから離れた場所でもセンサの状態を常に確認することができます。透過型光電センサの利点は、受光出力余裕度が非常に高いことです。これにより、非常に厳しい環境条件下でも信頼性の高い検出が可能になり、システムダウンのリスクを低減します。さらに、新しい5Bシリーズのスイッチング周波数は900Hzに最適化されています。

APIC_IL_HT5B_FillingControl_WL_700x500px

拡散型センサを用いたイントラロジスティクスにおける所在管理

要件:
荷物は物流システムのベルトコンベアで搬送されます。センサは包装が正しく充填されているかを確認するためのものです。充填不足または充填過多の箱は取り除かれます。

ソリューション:
HT 5B拡散型センサはコンベアベルトを見下ろし、最大1000Hzの高速スイッチング動作で箱とその内容物を検出します。調整と微調整はポテンショメータで簡単に行えます。センサの背景抑制により、対象物のみが検出され、コンベアベルトはブランキングされます。

APIC_AT_HT5B_BatteryCellProduction_WL_700x500px

拡散型センサによるバッテリー製造時のフィルム破れの検出

要件:
リチウムイオンバッテリーの製造では、複雑な工程(カレンダリング)でロール状の銅箔やアルミ箔を圧縮します。高速かつ不規則なスピードは、ホイルシートに破れを生じさせます。破れが発生した場合、機械の損傷を防ぐため、センサは直ちにプロセスを停止します。

ソリューション:
背景抑制機能付き拡散型センサHT 5Bは、フィルムの存在を常時監視し、フィルムの破れを即座に検出します。このセンサは、光沢のある表面や遮光性の高い表面も正確に検出し、コンパクトなデザインのため、非常に狭いスペースへの設置にも適しています。

技術的特性

パラメータ

回帰反射型センサ

透過型光電センサ

拡散型センサ

スイッチング周波数

500 Hz

900 Hz

1,000 Hz

動作範囲

6.5 m

15 m

700 mm

光源

視認性の高い赤色光

視認性の高い赤色光、赤外線

視認性の高い赤色光、赤外線

動作制御

ポテンショメータ

 -

ポテンショメータ

寸法
(幅 x 高さ x 長さ)

11 x 32.4 x 20 mm

筐体の素材

プラスチック

保護等級

IP 67

素材の適合性

ECOLAB

接続

M8 / ケーブル / ピッグテール

 

 

53C/ 55C Series

PPIC_Stainless_steel_sensors_header_1400x400

衛生に配慮する必要のある製造工程向けの新しいセンサシリーズ

53Cおよび55Cシリーズ: 生産・包装工程での検出作業に適した小型筐体の2つの新しいステンレスシリーズ

食品や医薬品の加工、充填、包装には、システムの衛生と洗浄に関して非常に厳しい仕様があります。

生産システムだけでなく、センサなどの電子部品も、場合によっては強力な洗浄剤を使用した定期的かつ集中的な洗浄・消毒サイクルに耐えなければなりません。特に食品と直接接触するアプリケーションや未包装製品の上流の検出タスクでは、標準規格DIN EN 1672-2(「食品加工機械 - 基本コンセプト」)に準拠した衛生的なデザインのセンサの使用をお勧めします。これらのセンサソリューションは、特殊な設計と高い気密性、洗浄剤への耐性を特徴としています。

衛生的なデザインの53Cシリーズと洗浄デザインの55Cの新しいステンレススチールセンサプラットフォームは、特に衛生的な要求が高まるアプリケーションのために開発されました。厳しい要件に耐えるため、両センサシリーズの筐体は高品質V4Aステンレス(AISI 316L)製です。ステンレス表面は平滑(代表値≤0.8 Ra)なので、洗浄剤が直接滴下し、生産システムでのバクテリアの持ち込みを防ぎます。設計プロセスでは、ガラスを使用しない光学系カバーと操作制御の両方を、確実に漏れや隙間がないように成形することを重視しました。筐体素材はすべてFDA準拠で、食品との直接接触が認可されています。これにより、食品加工と包装の安全性がさらに高まります。

メリット

  • すべての動作原理を備えた 2 つのシリーズ: 透過型光電センサ、再帰反射型光電センサ、および特定のアプリケーション領域およびタスク用のセンサ
  • ウェットアプリケーション(洗浄)と衛生アプリケーション(衛生デザイン)に使用できる2種類の筐体デザイン
  • 滑らかな表面の高品質V4A(AISI 316L)ステンレス筐体と、特殊耐傷性コーティングを施したPMMA+製ガラス光学カバーにより、細菌の飛散を防止。
  • 保護等級IP69K:信頼性の高い機能性と筐体の絶対的な気密性
  • 耐熱性と耐薬品性(ECOLAB、CleanProof+、JohnsonDiverseyに準拠した検査と認証)
  • FDA準拠の筐体素材により、食品に直接触れるアプリケーションでもセンサを使用可能
  • IO-Link インターフェースを介した簡単設定と状態監視、および IO-Link を介した電子調整範囲と測定値出力付きのバリエーション

53Cシリーズの詳細はこちら

55Cシリーズの詳細はこちら

ハイライト

衛生に配慮する必要のある範囲のための洗練されたソリューション
PPIC_Stainless_steel_sensors_IP67_700x500px

ステンレス製センサの部品はすべて、衛生に配慮する必要のある範囲で使用するために特別にデザインされています。ここの条件は、特に電子部品にとって厳しいものです。高圧洗浄機や強力な洗浄剤によるシステムの定期的な清掃は重要な役割を果たします。また、生産シフトと洗浄シフトの切り替えは、センサの機能に影響を及ぼしてはならない大きな温度変動をもたらします。

  • V4A(AISI316L)製のステンレススチールセンサは、完全な防塵・防水で、保護等級IP67、IP68、IP69Kを実現しています。
  • 約0.8 Raの特に平滑なステンレス鋼表面は、細菌の持ち込みを防止します。
  • ガラスを使用しない光学保護カバー(インジウム保護コーティングを施した耐傷性・非拡散性プラスチックスクリーン(PMMA+))は、過酷な洗浄サイクルに耐え、正確な機能を保証します。
  • 新しく開発された動作制御は、漏れやギャップがまったくありません
  • すべての素材は食品との直接接触が承認されています。
  • ECOLAB、CleanProof+、JohnsonDiverseyによる試験と認証を受けている耐薬品性と耐熱性
洗浄・衛生設計のミニセンサ
PA190300_f_700x500px

洗浄デザインの55Cシリーズは、生産ラインの水気のある範囲での使用に適しています。特殊な設計により、一般的な洗浄剤や洗浄工程でシステム全体を徹底的に洗浄することが可能です。非拡散性で化学的に安定した光学材料と操作制御をギャップレス設計と組み合わせることで、細菌の持ち込みを防ぎます。密閉筐体技術と幅広い温度範囲により、システムは何年も正常に機能することが保証されています。

衛生的デザインの53Cシリーズセンサは、医薬品、化粧品、食品などの衛生に配慮する必要のあるアプリケーション用に設計されています。
55Cシリーズの基本要素を基に、筐体デザインにおけるこの特別な開発は、細菌の持ち込みを防止するためにさらに体系化されています。締め付け穴のない平滑な筐体により、付着物を排除します。独自の締結コンセプトにより、センサと機械の気密性の高い接続を保証します。

高度な検出タスクに対応する革新的な問題解決能力を備えた2つのシリーズ
PPIC_Stainless_steel_sensors_detail_700x500px

ステンレス小型筐体の2つのセンサシリーズは、透過型光電センサ、回帰反射型光電センサ、拡散型光電センサの全ての動作原理をカバーしています。様々なモデルは、特定のアプリケーション分野向けに開発され、生産および包装工程における課題に対して、理想的で信頼性が高く、経済的なソリューションを提供します。

特殊な用途のためのロイツェの製品ハイライト:

  • ガラス・PET検出、フィルム検出用回帰反射型光電センサ
  • 小型部品検出用レーザ回帰反射型光電センサ
  • 水性液体の検出および液位監視用透過型光電センサ
  • 光沢のある物体や着色された物体を検出するための小さな光点で背景抑制する拡散型センサ
  • 透明な物体や開口部、穴、パンチングのある物体を検出するための、細長い直線状の光点を持つ背景抑制機能付き拡散型センサ
  • 電子範囲調整およびIO-Linkによる測定値出力を備えた背景抑制機能付き拡散型センサ
  • 特殊V-光学により、透明、平面、反射、高光沢の対象物や、シリンジやアンプルトレイの上層の検出が可能な背景抑制機能付き拡散型センサ
IO-Linkインターフェース: フォーマット変更と状態監視が容易
IO-Link_700x500px

55C および 53C シリーズのセンサには IO-Link インターフェースが装備されており、リモートメンテナンス、診断、センサ設定などの革新的なマシンコンセプトを実現することができます。センサの設定、動作、保守(状態監視)は IO-Link 経由で行うことができます。IO-Link を使えば、フォーマットの変更をより柔軟かつ経済的に行うことができます。
特殊用途センサモデルは、電子調整ができ、特定のウィンドウエリアを監視するための測定値送信機能を備えています。動作範囲は IO-Link (リモート設定距離)を介して数値で調整することができます。デバイスキャリブレーションにより、リモートで調整する際に高い精度が得られます。欠陥のあるセンサを交換する場合、ティーチを繰り返すことなく、IO-Link 経由でプリセットを新しいデバイスにロスなく転送することができます。

衛生アプリケーション用ケーブルおよびリフレクタ

食品業界や医薬品業界のアプリケーション向けに、55C および 53C シリーズのセンサに適したケーブルソリューションとリフレクタを提供しています。
特殊接続ケーブルはFDA準拠素材(熱可塑性エラストマー(TPE)とV4Aステンレス鋼)で作られているため、食品との直接接触が認められています。 
ケーブルをそれぞれ0.4 Nmまたは0.6 Nmの締め付けトルクで取り付けた場合、保護等級IP69を実現します。これにより、ケーブルソリューションは、液体、ほこり、蒸気の侵入を防ぎ、高圧洗浄機による集中的な洗浄プロセスにも耐えることができます。ECOLAB認証は、強力な洗浄剤に対するケーブルの耐性を確認するものです。ケーブルは、-40 °C ~ +105 °C の温度範囲で使用することができます。
衛生的に要求される産業分野で使用されるケーブルには、M8 および M12 のほか、2m、5m、10m の長さのケーブルがあります。

Reflectors

Just how reliably retro-reflective photoelectric sensors can detect depends upon the selected reflector, among other things. We offer reflectors with plastic or stainless steel housings as well as reflective tapes for different requirements: Reflectors in the advanced segment are often used in the food and pharmaceutical industry on account of their resistance against cleaning agents. The Solidchem reflectors made of chemically resistant plastic also stand out for their high temperature resistance. The reflectors from the extended segment are suitable for production areas with high air humidity or large differences in temperature.

PIN_Stainless-steel sensors_Graphic_en_1400px

アプリケーション

SR53_slicing_machine_sausage_700x500px

ソーセージ切断機の装填確認

要件:
食品産業では、ソーセージは大きな棒状で納品され、切断機で薄切りにされます。グリッパが材料をナイフに向かって均一に押し出すことができ、すべてのカットスライスが要件に合った厚さになるように、製品は機械の切込みで正確に検出されなければなりません。

ソリューション:
衛生的デザインのHT53C.S拡散型センサは、ソーセージ切断機の製品投入を正確に監視します。機械の運転に十分な材料がある場合、システムは自動的に起動します。光点が小さいため、特に色付きの対象物に対して非常に優れた性能を発揮します。センサの背景抑制により、製品の色に依存しない信頼性の高い検出が可能です。

HRT53_slicing_machine_cheese_700x500px

カット品の先端検出

要件:
工業用切断機では、切断された製品が小さなスタックに切断され、その後のトレイへの梱包に備えて事前に小分けされます。センサシステムの課題は、切断品の前端がコンベアベルト上にわずかに横方向にずれて配置されているかどうかに関係なく、同じスイッチングポイントで確実に検出する必要があることです。センサはコンベアベルトの真上に取り付けます。この場合、洗浄剤がチーズやカット製品に垂れないようにする必要があります。

ソリューション:
背景抑制機能付き拡散型センサHT53CL1.Xは、長いレーザ光点により製品の前端検出用に特別に最適化されています。直線状の光点により、コンベアベルト上で横方向にずれがある場合でも、同じスイッチングポイントでカット品を確実に検出します。これにより、トレー包装に投入する際、カットされた製品の正確な位置決めが保証され、トレーの端が食品に触れないため、微量の脂肪がその後のトレーの衛生的な密封に影響するのを防ぎます。53Cシリーズの筐体構造は、ドリル穴のない衛生的なデザインで、食品に直接触れるアプリケーション分野に適しています。

APIC_PA_SR53C_PET_Bottle_Filler_wl_700x500px

液位の検出

要件:
飲料産業分野では、水は3リットルのボトルに充填機で充填されます。充填レベルはすべてのボトルで正確に同じである必要があり、ボトルの充填不足を防ぐ必要があります。あらゆるタイプの容器内の水性液体の液位を正確に検出することは、センサシステムにとって最も困難な検出タスクの一つであり、非常に強力なセンサソリューションが必要です。

ソリューション:
透過型光電センサ LS55C.H2OおよびLE55C.H2Oは、水性液体の検出および液位監視用に開発され、充填プロセスを正確に停止します。透過型光電センサ LS55C.H2OおよびLE55C.H2Oは、水性液体の検出および充填レベルの監視と充填プロセスの確実な停止を目的として開発されました。
このソリューションは、はかりや流量測定などの高価な液位監視システムに取って代わることができ、設定も簡単です。光学軸の正確な位置合わせのほかは、操作制御による設定は必要ありません。

SRR55C_Flaschenabfüllung_700x500px

ボトル充填アプリケーションの所在管理

要件:
ボトル充填の特徴は、非常に高速であることです。スムーズなプロセスを実現するためには、充填前にすべての位置にボトルがあることを確認する必要があります。

ソリューション:
背景抑制機能付き拡散型センサHT55Cは、リフレクタなしでボトル充填アプリケーションの容器を正確に検出します。センサは水気の多い場所用に設計されており、集中的な洗浄プロセスにも耐えることができます。ECOLAB認証と拡張されたCleanProof+長期洗浄剤テストは、過酷な条件下でもセンサの機能的信頼性を保証します。

SR55C_Milchflaschen_transport_700x500px

搬送中のボトル検出

要件:
牛乳瓶の充填システムでは、システム内の後続の包装ステップのために、コンベアベルト上でボトルの位置を信頼性高く正確に検出しなければなりません。

ソリューション:
回帰反射型光電センサPRK55C.TT3は、透明な容器も正確に検出します。感度調整はティーチボタンで行います。内蔵のトラッキング機能は、リフレクタやセンサの汚れを自動的に補正します。これにより、洗浄間隔が長くなり、システムのダウンタイムが短縮されます。最高の保護等級IP69Kを誇る洗浄デザインのステンレス筐体は非常に頑丈です。市場で一般的に使用されている洗浄剤に対する耐性は、ECOLAB認証、Leuze CleanProof+テスト、およびJohnsonDiverseyに準拠したテストによって確認されています。

PRK53C_Klarglaserkennung_700x500px

バイアルの正確な位置決め

要件:
ワクチンやその他の液体の充填には、透明なガラス製のバイアルを正確に検出し、位置決めする必要があります。

ソリューション:
PRK53CL1.T3 回帰反射型光電センサは、小型のステンレス製リフレクタとの結合により、バイアルの高精度な検出と位置決めを可能にします。小型のセンサは、限られたスペースにも簡単に組み込むことができます。センサもリフレクタも衛生的なデザインです。

PRK53C_Vialtransport_700x500px

透明なバイアルの検出と位置決め

要件:
医薬品包装システムでは、バイアルはマルチトラック包装ラインで充填されます。透明なバイアルの位置は、充填前に正確に検出されなければなりません。1つの課題は、バイアルが非常に平らであり、光電センサをリフレクタに正確に向けなければならないことです。

ソリューション:
53Cシリーズの回帰反射式光電センサPRK53C.T3は、医薬品業界向けに特別に開発されたMTKS 14x23.P医薬品マイクロ三角型リフレクタで使用されます。衛生デザインのステンレスセンサは、リフレクタに正確に向けられ、バイアルの信頼性の高い検出を保証します。

ステンレススチールセンサの概要

パラメータ

PRK53C / PRK55C

LS/LE53C / LS/LE55C

HT53C / HT55C

ODT53C /ODT55C

動作原理

回帰反射型光電センサ

透過型光電センサ

背景抑制機能付き拡散型センサ

背景抑制機能付き距離拡散型センサ

筐体デザインと寸法(幅×高さ×奥行き)

53C シリーズ: 衛生的デザイン (14.0 x 35.4 x 20.4 mm)

55Cシリーズ: 洗浄デザイン (14.0 x 35.4 x 25.0 mm)

筐体素材

V4Aステンレススチール(AISI 316L)

V4Aステンレススチール(AISI 316L)

V4Aステンレススチール(AISI 316L)

V4Aステンレススチール(AISI 316L)

光源

赤色光 (645 nm)

レーザ、赤

(650 nm; レーザクラス1)

赤色光 (645 nm)

赤外線 (1450 nm)

赤色光 (645 nm)

赤外線 (860 nm)

レーザ、赤

(650 nm; レーザクラス1)

赤色光 (645 nm)

スイッチング周波数

1,500 Hz (赤色光)

3,000 Hz (レーザ、赤)

1,000 Hz(赤色光)

350 Hz(赤外線)

1,000 Hz

(赤色光と赤外線)

3,000 Hz (レーザ、赤)

750 Hz(赤色光)

動作範囲

0.1 ... 5 m(2レンズ)

0 ... 4 m (オートコリメーション)

0 ... 3 m (透明な物体の検出)

0 ... 2 m (レーザ:オートコリメーション)

0 ... 0.4 m(レーザ:透明な物体の検出)

0.05 ... 8.5 m(赤色光)

0 ... 64 m(赤外線)

5 ...600 mm(赤外線)

5 ...450 mm(赤色光)

5 ... 200 mm(小さな光点)

5 ... 100 mm (長い光点)

15 ...400 mm(レーザ)

10 … 150 mm

10 … 80 mm

(小さな光点)

IO-Link

V1.1 (COM2)

V1.1 (COM2)

V1.1 (COM2)

V1.1 (COM2)

動作

ティーチボタン

-

マルチターン・ポテンショメータ

ティーチボタン

温度範囲

-40 … +70°C

-40 … +70°C

-40 … +70°C

-40 … +70°C

保護等級

IP 67, IP 68, IP 69 K

IP 67, IP 68, IP 69 K

IP 67, IP 68, IP 69 K

IP 67, IP 68, IP 69 K

認証

CE, UL, ECOLAB, CleanProof+,

JohnsonDiversey

CE, UL, ECOLAB, CleanProof+, JohnsonDiversey

CE, UL, ECOLAB, CleanProof+, JohnsonDiversey

CE, UL, ECOLAB, CleanProof+, JohnsonDiversey

接続

M8、ケーブル、M12ピッグテールケーブル

M8、ケーブル、M12ピッグテールケーブル

M8、ケーブル、M12ピッグテールケーブル

M8

36 Series

PPIC_HT36_LS36_PRK36_header_1400x400

物体検出用の新しいセンサシリーズ

完璧なパフォーマンスを最高の価格で。新製品36シリーズ。

システムエンジニアリングにおける高度な自動化とスムーズなプロセスの鍵となるのは、依然として信頼性の高い物体検出方法です。特にイントラロジスティクス、包装システム、自動車産業では、検出対象物がセンサシステムにとって大きな課題となります。検出距離の長さ、振動、環境光、汚れ、そして光学特性の大きく異なる対象物には、極めて高い検出性能を持つセンサが必要です。
同時に、経済的な基準も重要です。多くのアプリケーションでは、センサの数を増やすことで、より高度な自動化を実現しており、コストを最適化したセンサが求められています。
新しい36シリーズのセンサは、完璧な性能を最良の価格で提供します。異なる動作原理と優れた信号処理の結合により、困難なアプリケーションにおいても、対象物の検出に優れた信頼性をもたらします。受光出力余裕度が高いため、遠距離の物体を検出したり、干渉や汚れを近距離から補正することができます。



メリット

  • 動作範囲が非常に広いため、受光出力余裕度が高く、重要なアプリケーションでも信頼性の高い検出が可能です。
  • お好みの動作原理で利用可能:
    • 背景抑制機能付きセンサ、動作範囲2500 mm
    • 回帰反射式光電センサ、動作範囲17m(オプションで偏光特性のある物体の検出も可能)
    • 透過型光電センサ、動作範囲80m
  • 卓越した価格性能比
  • すべての一般的なスイッチング論理をサポート: NPN/PNPスイッチング、明暗スイッチング
  • 多様な接続可能性により、容易な統合が可能(ケーブル、M12コネクタまたはM12コネクタ付きケーブル)
  • 46シリーズセンサとの取付互換性
PPIC_HT36_LS36_PRK36_header_700x500px

36シリーズ詳細はこちら

アプリケーション

APIC_IL_PA_SR36C_detection_film_wrapped_objects_700x500px

フィルム包装パレットの検出

要件:
輸送用のパレットを固定するため、多くの場合フィルムで包まれます。従来の回帰反射型光電センサでは、張力フィルムの偏光特性により、これらのパレットを確実に検出することができません。この輸送保護方法は広く使用されているため、センサはこれらの特殊な物体を絶対的な信頼性で検出する必要があります。同時に、このアプリケーションの拡張を可能にする費用対効果の高いソリューションを見つける必要があります。

ソリューション:
新しいPRK36.D 回帰反射型光電センサは、偏光している物体を絶対的な信頼性で検出できる特殊な光学系を備えています。改良されたデザインは、現在市販されているセンサよりもコスト面で有利です。

APIC_PA_SR36C_presence_check_700x500px

食品産業における外装包装の検出

要件:
食品産業では、取り扱いや物流プロセスを最適化・自動化するために、同一の製品をより大きな包装にまとめることが一般的です。高度な自動化には、製品や外装が変わっても確実にパッケージを検出する高性能センサが欠かせません。これらのプロセスを詳細に監視するには、安価な多数のセンサが必要です。

ソリューション:
新しい36シリーズでは、非常に高い受光出力余裕度により、異なる包装ユニットを正確に検出する回帰反射式光電センサを提供しています。改良されたデザインは、現在市販されているセンサよりもコスト面で有利です。

APIC_IL_AT_SR36C_detection_carparts_700x500px

生産システムにおける材料の可用性を確保

要件:
一方、高度に自動化された生産システムには、高いプロセス信頼性が求められます。また、素材の利用可能性の確保とトラッキングは不可欠です。異なる組み立て素材が存在し、利用可能であることを正確に確認するセンサシステムは、ここでの重要な要素です。同時に、センサはさまざまな設置状況に合わせて柔軟に統合できる必要があります。

ソリューション:
さまざまな動作原理、光の色による違い、非常に高い検出率により、当社の新しい36シリーズセンサは、生産システム内のさまざまな対象物を検出し、組立材料の有無を評価するのに理想的です。幅広い取付技術と多様な接続バリエーションにより、簡単に統合できます。卓越したコストパフォーマンスにより、大規模で複雑な生産システムでも拡張が可能です。

技術的特性

特徴 HT36

PRK36

PRK36.D LS/LE36
動作原理 背景抑制機能付き拡散型センサ 回帰反射型センサ 偏光回帰反射型光電センサ 透過型光電センサ
動作範囲 2500 mm 17 m 11 m 80 m
光源 赤色光、赤外線 赤色光 赤色光 赤色光
スイッチング周波数 250 Hz 300 Hz 300 Hz 300 Hz
スイッチング出力 PNP, NPN
明暗切り替え
PNP, NPN
明暗切り替え
PNP, NPN
明暗切り替え
PNP, NPN
明暗切り替え
動作 スピンドル - - ポテンショメータ
保護等級 IP 67 IP 67 IP 67 IP 67
認証 CE, UL, ECOLAB CE, UL, ECOLAB CE, UL, ECOLAB CE, UL, ECOLAB
接続 M12とケーブルのバリエーション M12とケーブルのバリエーション M12とケーブルのバリエーション M12とケーブルのバリエーション