アクチュエータ分離型スイッチ
S20およびS200シリーズの個別のアクチュエータを備えたセーフティスイッチは、堅牢な筐体および多様な取付オプションにより、汎用的に使用できます。アクチュエータに対して5つの異なるアプローチ方向があります。挿入口が漏斗状になっているため、アクチュエータが中央に配置され、動作信頼性が向上します。さまざまな接点構成、ケーブルまたはコネクタによる接続、数多くのアクチュエータにより、アプリケーションに最適なソリューションを提供します。
Overview
Advantages for you
Highlights
Details & Downloads
Downloads

Advantages for you
- Low-cost solutions: for monitoring doors and flaps
- Easy integration in safety circuit: All devices can easily be integrated in a safety circuit through positive-opening contacts
- Easy adaptation to different installation situations: With 5 actuator approach directions
- Avoidance of unwanted machine downtimes: Through generously dimensioned actuator play in the actuator head
Highlights

A wide range of actuators ensures that appropriate installation options are always available for your machine or system. For all actuators, the switches have generously dimensioned play of up to 4.5 mm in the actuator head. As a result, slight movements of the protective device do not lead to unwanted machine downtimes.
Technical properties
S20 / S200 | ||
Type 2 interlock device without guard interlocking in acc. with EN ISO 14119 | ||
S20: Technopolymer housing, degree of protection IP 67; S200: Metal housing, degree of protection IP 67 | ||
Actuator with mechanical tongue and low coding level in acc. with EN ISO 14119 | ||
Positive-opening contacts for integration in a safety circuit | ||
Easy mounting with standard construction | ||
The head is adjustable in 90 degree increments. In combination with entry from above, 5 approach directions are available for the actuators. | ||
Up to 8 different actuators | ||
High-quality silver contacts for long life expectancy |
製品リスト
Product selector
フィルタ
–
結果リスト:15製品が見つかりました
次により並べ替え: