ヒンジスイッチ

セーフティヒンジスイッチS400は、保護カバーやフラップなどのヒンジ式ガードの開閉状態を監視します。これは、魅力的なデザインにより、セーフティスイッチとドアヒンジの機能を1つの部品にまとめています。同じ設計のパッシブヒンジが2つ目の固定要素として利用できます。幅の広い取付脚を備えたS410モデルは、損傷しやすいガラスやプラスチック部品への使用に特に適しています。
Header_Safety_switches_S400_V1

Advantages for you

  • High protection against manipulation: Through switching function being encapsulated in the device
  • Easily adjustable switching point: with screwdriver
  • Repeatable setting (switching angle alignment) with skewed or misaligned doors
  • Easy to integrate in safety circuit: All devices can easily be integrated in a safety circuit through positive-opening contacts
  • Flexible connection: via cable or M12 connector
  • Attractive design of machines and systems: The hidden screws on the rear side and the rear-side connection for concealed cable routing provide the possibility of creating machines and systems with attractive design



Technical properties

 
  S400
Type 1 interlock device without guard interlocking in acc. with EN ISO 14119
Metal housing, degrees of protection IP 67 / IP 69K
Actuation by encapsulated position switch inside hinge, high level of protection against manipulation
Positive-opening contacts for integration in a safety circuit
Concealed cable routing thanks to connection on rear side
Maximum opening angle of 180 degrees for the protective device
Adjustable switching point
Model S410 with wide fork dimension for special materials, e.g. glass
Optional additional hinges (without contacts, mechanical function only)

Safety at Leuze - Safety product overview (PDF, ~6 MB)
Safety switches, safety locking devices, safety proximity sensors, and safety command devices - Product overview (PDF, ~3 MB)