All stainless steel sensors

Product selector

Sensors made of V2A/V4A stainless steel

Our inductive sensors made of stainless steel provide an optimal solution for use in environments with higher requirements on the housing material. Variants for the Food & Beverage area (316L) are also available.

  • Version with hygienic stainless steel 316K
  • V2A/V4A housing material
  • Partially combined with other features

IS 208

Product selector

Compact design

V2A sensor for extreme environmental conditions and material-independent switching distance (reduction factor 1).

  • Sturdy all-metal housing for high, permanent machine availability
  • Housing of stainless steel V2A with degrees of protection IP 68 and IP 69K
  • Switching distance independent of object property (reduction factor 1)

More

IS 212

Product selector

Sensors for increased requirements

With their robust housing made of stainless steel, these sensor withstand even aggressive cleaning processes encountered in food and pharmaceutical production.

  • Sturdy stainless steel housing for high, permanent machine availability
  • Housing of stainless steel 316L with degree of protection IP 69K for food & beverage applications as well as V2A housing material with degree of protection IP 68/IP 69K
  • Large ranges on stainless steel objects for reliable detection of machine parts, e.g. on packaging machinery in the foodstuffs sector
  • Switching distance independent of object property (reduction factor 1)

More

IS 218

Product selector

Large scanning range for high demands

Like the IS 212 series, these sensors are likewise robust with V4A housing and, in addition, offer a larger switching distance.

  • Sturdy all-metal housing for high, permanent machine availability
  • Housing of stainless steel 316L with degree of protection IP 69K for food & beverage applications as well as V2A housing material with degree of protection IP 68/IP 69K
  • Large ranges on stainless steel objects for reliable detection of machine parts, e.g. on packaging machinery in the foodstuffs sector
  • Switching distance independent of object property (reduction factor 1)

More

IS 230

Product selector

With considerable distance

With a switching distance of up to 40 mm, this series in the M30 stainless steel design offers the greatest possible flexibility during mounting.

  • Sturdy all-metal housing for high, permanent machine availability
  • Housing of stainless steel 316L with degree of protection IP 69K for food & beverage applications as well as V2A housing material with degree of protection IP 68/IP 69K
  • Large ranges on stainless steel objects for reliable detection of machine parts, e.g. on packaging machinery in the foodstuffs sector
  • Switching distance independent of object property (reduction factor 1)

More