Forked sensors for object detection

Product selector

Maximum precision for the smallest parts

The design of these sensors makes them the ideal choice for the detection of small parts. High sensitivities and fast reaction times facilitate simple and reliable integration of these sensors in fast automation processes.

GS 04

Product selector

Adaptable and robust

This series, with mouth widths from 20 to 220 mm, can be optimally adapted to a given application by means of their sensitivity adjustment and light/dark switching. Laser variants can be used to reliably detect even the smallest parts.

  • Sensitivity adjustment and light/dark switching for optimum adaptation to the application
  • Sensitivity adjustment on the back of the fork
  • Robust metal housing and glass optics for protection against environmental influences
  • Transmitter and receiver are installed in the same housing, therefore easy and fast mounting (complex mounting brackets and extensive alignment not necessary)

More