Single light beam safety devices

Product selector

Safety can also be flexible

Due to their compact dimensions, single beam safety devices are able to make full use of their advantages in constrained spaces or where no flat planar areas exist. They can be very flexibly integrated in various installation heights as well as in existing machine designs and very reliably perform a wide range of point of operation and access guarding tasks here.

Type 4 single light beam safety devices

Product selector

Compact, even with the highest safety requirements

The single beam safety devices of the MLD series are self-monitoring and have operating ranges of up to 100 m. They can, thus, be used very flexibly in a wide range of applications. Configuration is simply performed without a PC via the wiring. The single beam safety devices of the SLS series are operated in combination with a suitable test unit. Together with it, they form type 4 electro-sensitive protective equipment. They are a cost-optimized alternative if shorter ranges are needed. With their compact housing dimensions, these devices can be easily integrated.

More

Type 2 single light beam safety devices

Product selector

Small – powerful – economical

These single beam safety devices are operated in combination with a suitable test unit. Together with these, they form type 2 electro-sensitive protective equipment. They are a cost-optimized alternative if shorter ranges are needed. With their compact housing dimensions, they can be easily integrated.

More