Protective sensor sets

Product selector

Plug & Play for efficient access guarding

If you would like to more easily and more quickly implement access guarding with reduced logistical work, protective sensor sets are an attractive solution. Components that are electronically and mechanically optimized to one another and which are equipped with connectors ensure fast start-up of the Plug & Play complete solutions.

MLD-UDC

Product selector

For single- and multiple-sided access guarding

MLD 500 transceiver or transmitter-receiver systems with different numbers of beams and ranges which are pre-mounted in device columns facilitate the installation of the most diverse constructional systems even in combination with deflecting mirror columns. They are suitable for single- and multiple-sided access guarding.

  • Pre-mounted safety sensors in sturdy device columns
  • Configuration without PC via wiring in the switch cabinet
  • Extremely diverse access guarding systems with the addition of deflecting mirror columns
  • All columns with automatic resetting after mechanical impacts
  • Also for low-temperature applications down to -30 °C

More

MLC-UDC

Product selector

Sets for detecting hands and fingers

In addition to the MLC 500 safety light curtain as an optical protective device, these sets also include device columns in which the safety sensor is pre-mounted in such a manner that it can very easily be height-adjusted. The MLC sets are suitable for access safeguarding with hand and finger detection.

  • Pre-mounted safety sensors in sturdy device columns
  • Different sets, with regard to the protective field height, are possible for all MLC devices on request: Basic, Standard, Extended
  • Sets for standard applications on through to muting/blanking applications
  • Configuration without PC via wiring in the switch cabinet
  • All device columns with automatic resetting after mechanical impacts

More