Smart is when more
than two switching points
can be combined
in
one sensor.

With our expanded line of distance sensors, you can choose from a large selection of different designs with especially large operating ranges and multiple switching points.

“With us, you always find the right solution for your pallet warehouse applications, such as for compartment occupation checks, push-through protection or collision protection.”

Compartment occupation checkPush-through protection
Collision protection Aisle end
Positioning Shelf positioning

Measuring and switching distance sensors:


 
 

So safety at work won't become a stumbling block for you

Special features of the product range:

  • Absolutely independent of color and surface thanks to very small black/white error
  • High repeatability
  • Large operating ranges in various sizes
  • IO-Link
  • Analog outputs and up to three independent switching points
  • Different equipment options, e.g., with measurement value display

Highlight products for the detection of transparent media

ODS 110 / HT 110ODS 10 / HT 10 HRT 25B L
Cost-optimized series for automated material flow with an operating range of 5 metersHigh-performance series for automated material flow
with an operating range of 8 meters
Especially small model as switching version with an operating range of 2.5 meters and 2 switching points
  • Operating range up to 5 m on bright objects and 3 m on dark objects
  • Repeatability < 5 mm
  • Models with 2 switching outputs or analog output
  • Simple configuration via teach buttons or IO-Link
  • Easy alignment thanks to focused, highly visible red light laser
  • Operating range up to 8 m on objects and 25 m on reflective tape
  • Repeatability < 5 mm
  • Models with up to 3 switching outputs or analog output
  • Configurable analog output: current of 4-20mA or voltage of 0-10V
  • Easy configuration via display with control buttons or IO-Link
  • Easy alignment thanks to focused, highly visible red light laser
  • Operating range up to 2.5 m on objects
  • Repeatability of 10 mm
  • Models with up to 3 switching outputs
  • Simple configuration via teach button or IO-Link
  • Large infrared light spot
Product selector ODS 110
Product selector HT 110
Further information Product selector
null