Individually configurable signaling columns

With individual color

For individual signaling with color combinations and/or audible signal, we offer signaling columns in two diameters: 40 mm or 70 mm. The signaling columns can be freely configured with regard to the type of mounting, color, number of lights (max. 5) and the optional audible signal.

Mounting systems

Product selector

Selectable mounting type

The configurable signaling columns can be mounted horizontally and vertically for 40 mm (E4) and 70 mm (E7).

  • Appropriate mounting type
  • Up to 5 or 10 lens

More

Lenses

Product selector

Always the right color

Extensive range of colors (6 colors) for the configurable Leuze electronic E4 (40 mm) and E7 (70 mm) signaling columns suitable for the respective mounting system.

  • Connection by means of bayonet coupling
  • Simple mounting by means of base marking
  • Exclusively long-lasting and power-saving LED modules
  • High degree of protection IP 66 (also with sound module)

More