Detecting object extraction

Area

Extraction

Duty

Presence inspection, Orientation detection, Positioning

Business sectors

Handling and assembly technology


PRK(L) 3B retro-reflective photoelectric sensors

Red light/LED

  • High function reserve
  • Reliable object detection with small, mis-adjusted reflectors, large range or heavy soiling

Red light/laser

  • Reliable detection of objects with a diameter ≥ 0.1 mm
  • Object detection through slits, holes and gaps with extremely small dimensions
  • Especially designed for the detection of fast events and small parts

LS 2B throughbeam photoelectric sensors

  • High function reserve
  • Transmitter with small, homogeneous light spot by means of pin-point LED
  • Transmitter optionally with activation input
  • Receiver optionally with warning output
  • Warning output for increased availability

HRTR 3B-S scanner with background suppression

  • Small, homogeneous light spot by means of pin-point LED
  • Very good background suppression
  • Excellent black/white behavior and reliable switching on glossy and color structured objects
  • Exact scanning range adjustment via 8-turn potentiometer

LS 3B throughbeam photoelectric sensors

  • Large range or high function reserve possible
  • PinPoint LED for the creation of a small, homogeneous and clearly visible light spot which is ideally suited for the detection of small parts

HRTL 3B scanner with background suppression

  • Especially designed for the detection of fast events and small parts
  • For applications with high demands on positioning and reproducibility
  • Standard design in laser class 1
  • Extended scanning area with very good black/white behavior in laser class 2

HRTR 2 scanner with background suppression

  • Miniature construction especially for limited installation spaces
  • PinPoint LED for the creation of a small, homogeneous and clearly visible light spot which is ideally suited for the detection of small parts
  • Scanner from the series with very small, laser-like light spot
  • Very good background suppression