Transponders

Product selector

From flat to robust, everything is possible

The areas of application for RFID are as broad as the requirements placed on transponders. Leuze electronic offers an extensive and high-quality product segment for all conceivable applications. It includes transponders for fault-free use on metal, high-temperature transponders, self-adhesive SmartLabels or chip cards.

TFI

Product selector

Disc transponders with fixcode

This transponder with EM4002 chip is suitable for readers of the RFI series.

  • Fixcode transponder with EM4002 chip (8 bytes), suitable for write/read units of the RFI series.
  • Industry transponder for temperatures up to 200°C available as disk

More

TFM

Product selector

All-purpose performer

The HF transponder with various memory sizes is suitable for the RFM / HFM readers as a self-adhesive/disc/card or high-temperature transponder, with Ex certification if necessary.

  • ISO15693 transponder with 112 to 1024 bytes (I-CodeSLI/HFI or MyD) suitable for write/read units of the RFM…/HFM… series
  • Industry transponder for temperatures up to 220°C, available as disk, stickers and cards
  • Special transponders on request

More