VS 403/R - Amplifier

  • Technical features

    • Basic data
      • Series403
    • Electrical data
      • Protective circuitShort circuit protected, Polarity reversal protection
      • Performance data
        • Supply voltage UB18 ... 31.2 V, DC
      • Outputs
        • Switching outputs
          • TypeDigital switching output
          • Voltage typeAC/DC
        • Switching output 1
          • Switching elementRelay, NC contact/NO contact
          • Switching principleNC contact/NO contact
        • Switching output 2
          • Switching elementRelay
          • Switching elementNC contact/NO contact
          • Switching principleNC contact/NO contact
    • Timing
      • Switching frequency15 Hz
    • Interface
      • TypeNAMUR
    • Connection
      • Number of connections3 Piece(s)
      • Connection 1
        • Type of connectionTerminal
        • No. of pins3 -pin
      • Connection 2
        • Type of connectionTerminal
        • No. of pins3 -pin
      • Connection 3
        • Type of connectionTerminal
        • No. of pins3 -pin
      • Connection 4
        • Type of connectionTerminal
        • No. of pins3 -pin
    • Mechanical data
      • DesignCubic
      • Dimension (W x H x L)18 mm x 99.5 mm x 112 mm
      • Housing materialPlastic, PA 66
      • Net weight160 g
      • Housing colorGray
      • Type of fasteningInstallation on top-hat rail
    • Operation and display
      • Type of displayLED
      • Number of LEDs3 Piece(s)
    • Environmental data
      • Ambient temperature, operation-20 ... 70 °C
      • Ambient temperature, storage-40 ... 80 °C
    • Ex specification
      • Ex device groupII
      • Ignition protection type"ia" intrinsically safe
    • Certifications
      • Degree of protectionIP 20 (terminals), IP 30 (housing)
      • CertificationsEx
      • Standards appliedEN 61326-1
      • Ex-standardEN 50014, EN 50020, EN 50021, EN 50281-1-1, EN 50284
    • Classification
      • Customs tariff number85365019
      • eCl@ss 8.027279214
      • eCl@ss 9.027069190
      • ETIM 5.0EC001578
      • ETIM 6.0EC001578
  • Suitable products

  • Downloads

Part data of:2019-01-16 18:32:00