KFX-L-10MLD-20 - Plastic fiber optics for throughbeam operation



Part description | KFX-L-10MLD-20 - Plastic fiber optics for throughbeam operation |
---|---|
Part no. | 50141253 |
-
Technical features
-
Basic data
- SeriesKFX
- Operating principleThroughbeam principle
- Area of applicationGeneral applications
-
Optical data
- Light beam exitLateral
- Fiber coreMultiple fiber core, Mixed fiber configuration
-
Measurement data
- Minimum object diameter1 mm
-
Mechanical data
- DesignCubic
- Outer diameter2.2 mm
- Head materialPlastic
- TypePlastic fiber optics with bend protection (KFX)
- Fiber length2,000 mm
- Fiber sheathing materialPE
- Fastening of the probe2 x M2
- Smallest bending radius (moving)R25
- Damping at λ = 650nm210 dB/km
-
Environmental data
- Ambient temperature, operation-55 ... 70 °C
-
Classification
- Customs tariff number90011090
- eCl@ss 8.027270905
- eCl@ss 9.027270905
- ETIM 5.0EC002651
- ETIM 6.0EC002651
-
-
Suitable products
-
Accessories
-
Downloads
-
Technical documentation (5)
Type Designation Language File size Format Package insert German 125,2 KB pdf Package insert English 125,2 KB pdf Package insert French 125 KB pdf Package insert Italian 124,7 KB pdf Package insert Spanish 125 KB pdf
-
Part data of:2019-02-13 18:32:00