LV461.1/P2 - Fiber optic amplifier

  • Technical features

    • Basic data
      • Series461
    • Optical data
      • Light sourceLED, Red
    • Electrical data
      • Performance data
        • Supply voltage UB12 ... 24 V, DC
      • Outputs
        • Switching output 1
          • Switching elementTransistor, PNP
        • Switching output 2
          • Switching elementTransistor, NPN
    • Timing
      • Switching frequency500 Hz
    • Connection
      • Connection 1
        • Type of connectionCable
        • Cable length2,000 mm
    • Mechanical data
      • Dimension (W x H x L)10 mm x 31 mm x 62 mm
      • Housing materialPlastic
    • Operation and display
      • Type of displayLED
      • Operational controlsMultiturn potentiometer, Control buttons
    • Classification
      • Customs tariff number85365019
      • eCl@ss 8.027270905
      • eCl@ss 9.027270905
      • ETIM 5.0EC002651
      • ETIM 6.0EC002651
  • Suitable products

  • Downloads

Part data of:2019-02-13 18:32:00