LV463.7/4T-150-M12 - Fiber optic amplifier



Part description | LV463.7/4T-150-M12 - Fiber optic amplifier |
---|---|
Part no. | 50118407 |


-
Technical features
-
Basic data
- Series463
-
Special design
- Special designTime function
-
Optical data
- Light sourceLED, Red
-
Electrical data
-
Performance data
- Supply voltage UB12 ... 24 V, DC
-
Outputs
- Number of digital switching outputs1 Piece(s)
-
Switching output 1
- Switching elementTransistor, PNP
- Switching principleLight/dark reversible
-
-
Timing
- Switching frequency2,500 Hz
-
Connection
-
Connection 1
- Type of connectionCable with connector
- Cable length150 mm
- Thread sizeM12
-
-
Mechanical data
- Dimension (W x H x L)10 mm x 31.5 mm x 72 mm
- Housing materialPlastic, ABS
- Net weight70 g
-
Operation and display
- Type of displayLED
- Operational controlsSlide switch, Rocker pressure switch
-
Certifications
- Degree of protectionIP 50, NEMA 1
- Certificationsc UL US
-
Classification
- Customs tariff number85365019
- eCl@ss 8.027270905
- eCl@ss 9.027270905
- ETIM 5.0EC002651
- ETIM 6.0EC002651
-
-
Suitable products
-
Accessories
-
Downloads
-
3D-CAD models (1)
Type Designation Language File size Format 3D-CAD model Language-independent 117,9 KB zip -
Technical documentation (5)
Type Designation Language File size Format Data sheet German 2 MB pdf Data sheet English 2 MB pdf Data sheet French 2 MB pdf Data sheet Italian 2 MB pdf Data sheet Spanish 2 MB pdf -
Certificates (3)
Type Designation Language File size Format Declaration of Conformity German 66,1 KB pdf Declaration of Conformity English 66,1 KB pdf Declaration of Conformity French 66,1 KB pdf
-
Part data of:2019-02-13 18:32:00