LV463.7/L4-M8 - Fiber optic amplifier



Part description | LV463.7/L4-M8 - Fiber optic amplifier |
---|---|
Part no. | 50122456 |



-
Technical features
-
Basic data
- Series463
-
Special design
- Special designTime function
-
Optical data
- Light sourceLED, Red
-
Electrical data
-
Performance data
- Supply voltage UB12 ... 24 V, DC
-
Outputs
- Number of digital switching outputs2 Piece(s)
-
Switching output 1
- Switching elementTransistor, Push-pull
- Switching principleIO-Link / light switching (PNP)/dark switching (NPN)
-
Switching output 2
- Switching elementTransistor, PNP
- Switching principleDark switching
-
-
Timing
- Switching frequency2,500 Hz
-
Interface
- TypeIO-Link
-
Connection
-
Connection 1
- Type of connectionConnector
- Thread sizeM8
-
-
Mechanical data
- Dimension (W x H x L)10 mm x 31.5 mm x 72 mm
- Housing materialPlastic, ABS
- Net weight50 g
-
Operation and display
- Type of displayLED
- Operational controlsSlide switch, Rocker pressure switch
-
Certifications
- Degree of protectionIP 50, NEMA 1
- Certificationsc UL US
-
Classification
- Customs tariff number85365019
- eCl@ss 8.027270905
- eCl@ss 9.027270905
- ETIM 5.0EC002651
- ETIM 6.0EC002651
-
-
Suitable products
-
Accessories
-
Downloads
-
3D-CAD models (1)
Type Designation Language File size Format 3D-CAD model Language-independent 134,8 KB zip -
Software/driver (10)
Type Designation Language File size Format IODD Language-independent 6,8 MB zip Configuration software Sensor Studio Language-independent 247,1 MB zip Configuration software IO-Link Device Collection Language-independent 410 MB zip Configuration software IO-Link USB-Master Language-independent 6,1 MB zip Software Data Function Block for Beckhoff TwinCAT 2.x Language-independent 841,7 KB zip Software Data Function Block for Beckhoff TwinCAT 3.x Language-independent 711 KB zip Software Data Function Block for Beckhoff TwinCAT 2.x (Base-Library) Language-independent 125 KB zip Software Data Function Block for Beckhoff TwinCAT 3.x (Base-Library) Language-independent 214,3 KB zip Software Data Function Block for Siemens S7 V5 Language-independent 268 KB zip Software Data Function Block for TIA V12 Language-independent 1,2 MB zip -
Technical documentation (5)
Type Designation Language File size Format Data sheet German 1,6 MB pdf Data sheet English 1,6 MB pdf Data sheet French 1,6 MB pdf Data sheet Italian 1,6 MB pdf Data sheet Spanish 1,6 MB pdf -
Certificates (3)
Type Designation Language File size Format Declaration of Conformity German 66,1 KB pdf Declaration of Conformity English 66,1 KB pdf Declaration of Conformity French 66,1 KB pdf
-
Part data of:2019-02-13 18:32:00