LV463.XV7/4T - Fiber optic amplifier

  • Technical features

    • Basic data
      • Series463
    • Special design
      • Special designTime function, Short response time
    • Optical data
      • Light sourceLED, Red
    • Electrical data
      • Performance data
        • Supply voltage UB10 ... 24 V, DC
      • Outputs
        • Number of digital switching outputs1 Piece(s)
        • Switching output 1
          • Switching elementTransistor, PNP
          • Switching principleLight/dark reversible
    • Timing
      • Switching frequency50,000 Hz
    • Connection
      • Connection 1
        • Type of connectionCable
        • Cable length2,000 mm
    • Mechanical data
      • Dimension (W x H x L)10 mm x 31.5 mm x 72 mm
      • Housing materialPlastic, ABS
      • Net weight50 g
    • Operation and display
      • Type of displayLED
      • Operational controlsRocker pressure switch, Slide switch
    • Certifications
      • Degree of protectionNEMA 1, IP 50
      • Certificationsc UL US
    • Classification
      • Customs tariff number85365019
      • eCl@ss 8.027270905
      • eCl@ss 9.027270905
      • ETIM 5.0EC002651
      • ETIM 6.0EC002651
  • Suitable products

  • Accessories

  • Downloads

Part data of:2019-04-22 18:31:00