MD 7XXP-11-42IO5-13 - Distribution box



Part description | MD 7XXP-11-42IO5-13 - Distribution box |
---|---|
Part no. | 50130606 |



-
Technical features
-
Electrical data
- Switching signalPNP
-
Performance data
- Total current8 A
-
Connection
-
Master connection
- Type of connectionConnector
- FunctionConnection to the control
- Thread sizeM23
- No. of pins12 -pin
- EncodingA-coded
- TypeMale
-
Distribution box connections
- Number of connections4 Piece(s)
- Thread sizeM12
- No. of pins5 -pin
- EncodingA-coded
- TypeFemale
- MaterialPlastic
- Material of O-ring sealTPU
- Material of contactsGold-plated
- Operating current per contact1.5 A
-
-
Mechanical data
- DesignCubic
- Dimension (W x H x L)50 mm x 36.5 mm x 100 mm
- Housing materialPlastic, TPU / PA UL 94 HB
- Net weight105 g
-
Operation and display
- Type of displayLED
-
Environmental data
- Ambient temperature, operation, flexible use-20 ... 70 °C
- Ambient temperature, operation, stationary use-20 ... 70 °C
-
Certifications
- Degree of protectionIP 67, IP 65
- Certificationsc UL US
-
Classification
- Customs tariff number85369010
- eCl@ss 8.027279219
- eCl@ss 9.027440108
- ETIM 5.0EC002585
- ETIM 6.0EC002585
-
-
Accessories
-
Downloads
-
3D-CAD models (1)
Type Designation Language File size Format 3D-CAD model Language-independent 666,4 KB zip -
Technical documentation (12)
Type Designation Language File size Format Data sheet Chinese (simplified) 636 KB pdf Data sheet Danish 640,1 KB pdf Data sheet German 908,6 KB pdf Data sheet English 905,2 KB pdf Data sheet French 906,4 KB pdf Data sheet Italian 904 KB pdf Data sheet Japanese 633 KB pdf Data sheet Korean 621,5 KB pdf Data sheet Dutch 647,2 KB pdf Data sheet Portuguese 906,5 KB pdf Data sheet Spanish 905,4 KB pdf Data sheet Turkish 644,7 KB pdf
-
Part data of:2019-02-18 18:32:00