PRK 95/44 L.4 - Polarized retro-reflective photoelectric sensor

  • Technical features

    • Basic data
      • Series95
      • Operating principleReflection principle
      • ApplicationDetection of highly transparent bottles, Detection of highly transparent films and glass panes
    • Special design
      • Special designAutocollimation
    • Optical data
      • Operating range0 ... 1.8 m
      • Operating range limit0 ... 3 m
      • Light sourceLED, Red
    • Electrical data
      • Protective circuitPolarity reversal protection, Short circuit protected
      • Performance data
        • Supply voltage UB10 ... 30 V, DC
        • Residual ripple0 ... 15 %, From UB
        • Open-circuit current0 ... 35 mA
      • Outputs
        • Number of digital switching outputs2 Piece(s)
        • Switching output 1
          • Switching elementTransistor, PNP
          • Switching principleLight switching
        • Switching output 2
          • Switching elementTransistor, PNP
          • Switching principleDark switching
    • Timing
      • Switching frequency1,000 Hz
      • Response time0.5 ms
    • Connection
      • Connection 1
        • Type of connectionConnector
        • Thread sizeM12
        • MaterialStainless steel
        • No. of pins4 -pin
    • Mechanical data
      • Dimension (W x H x L)17 mm x 66 mm x 35 mm
      • Housing materialMetal, Zinc
      • Lens cover materialGlass
      • Net weight90 g
      • Type of fasteningThrough-hole mounting
    • Operation and display
      • Operational controlsMultiturn potentiometer
    • Environmental data
      • Ambient temperature, operation-25 ... 60 °C
    • Certifications
      • Degree of protectionIP 67
      • Protection classII
      • Standards appliedIEC 60947-5-2
    • Classification
      • Customs tariff number85365019
      • eCl@ss 8.027270902
      • eCl@ss 9.027270902
      • ETIM 5.0EC002717
      • ETIM 6.0EC002717
  • Accessories

  • Downloads

    • 3D-CAD models (1)
      Type Designation Language File size Format
      3D-CAD model Language-independent 133,2 KB zip
    • Technical documentation (3)
      Type Designation Language File size Format
      Data sheet German 96,4 KB pdf
      Data sheet English 95,2 KB pdf
      Data sheet French 96,1 KB pdf

Part data of:2018-10-15 17:05:00

Contact & support

Tel.: 07021 / 573-308
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-306
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-307
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm