RK46C.DXL3P2/4P-200-M12 - Unpolarized retro-reflective photoelectric sensor

  • Technical features

    • Basic data
      • Series46C
      • Operating principleReflection principle
      • ApplicationDetection of small parts, Detection of objects with cutouts and openings, Detection of stretch-wrapped objects, Detection of transparent objects
    • Special design
      • Special designExtra long light spot (XL)
    • Optical data
      • Operating range0.4 ... 4 m, With reflector TK(S) 100x100
      • Operating range limit0.4 ... 5.2 m, With reflector TK(S) 100x100
      • Adjustment range400 ... 4,000 mm
      • Type of detection rangeLight-band 24-50mm
      • Light sourceLED, Red
    • Measurement data
      • Minimum object size2 mm
    • Electrical data
      • Protective circuitPolarity reversal protection, Short circuit protected, Transient protection
      • Performance data
        • Supply voltage UB10 ... 30 V, DC, Incl. residual ripple
        • Residual ripple0 ... 15 %, From UB
        • Open-circuit current0 ... 20 mA
      • Outputs
        • Number of digital switching outputs2 Piece(s)
        • Switching output 1
          • Switching elementTransistor, PNP
          • Switching principleLight switching
        • Switching output 2
          • Switching elementTransistor, PNP
          • Switching principleDark switching
    • Timing
      • Switching frequency250 Hz
      • Response time2 ms
    • Connection
      • Connection 1
        • Type of connectionCable with connector
        • Cable length200 mm
        • Thread sizeM12
        • MaterialPlastic
        • No. of pins4 -pin
    • Mechanical data
      • Dimension (W x H x L)20.5 mm x 76.3 mm x 44 mm
      • Housing materialPlastic, PC-PBT
      • Lens cover materialPlastic / PMMA
      • Net weight60 g
      • Type of fasteningThrough-hole mounting, Via optional mounting device
      • Compatibility of materialsECOLAB
    • Operation and display
      • Operational controlsTeach button
    • Environmental data
      • Ambient temperature, operation-40 ... 60 °C
    • Certifications
      • Degree of protectionIP 67, IP 69K
      • Protection classIII, Rating voltage 50 V
      • Certificationsc UL US
      • Standards appliedIEC 60947-5-2
    • Classification
      • Customs tariff number85365019
      • eCl@ss 8.027270902
      • eCl@ss 9.027270902
      • ETIM 5.0EC002717
      • ETIM 6.0EC002717
  • Accessories

  • Downloads

Part data of:2018-10-15 17:05:00

Contact & support

Tel.: 07021 / 573-308
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-306
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-307
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm