HT46CL1/2N-M12 - Diffuse sensor with background suppression

  • Technical features

    • Basic data
      • Series46C
      • Operating principleDiffuse reflection principle with background suppression
    • Optical data
      • Black-white error< 10% up to 800 mm
      • Operating range, white 90%0.05 ... 0.8 m
      • Operating range, gray 18%0.07 ... 0.6 m
      • Operating range, black 6%0.09 ... 0.5 m
      • Operating range limit0.05 ... 1 m
      • Adjustment range50 ... 1,000 mm
      • Light sourceLaser, Red
      • Laser class1, IEC/EN 60825-1:2007
      • Light-spot size [at sensor distance]3 mm x 5 mm [1,000 mm]
    • Electrical data
      • Protective circuitShort circuit protected, Polarity reversal protection, Transient protection
      • Performance data
        • Supply voltage UB10 ... 30 V, DC, Incl. residual ripple
        • Residual ripple0 ... 15 %, From UB
        • Open-circuit current0 ... 30 mA
      • Outputs
        • Number of digital switching outputs2 Piece(s)
        • Switching output 1
          • Switching elementTransistor, NPN
          • Switching principleLight switching
        • Switching output 2
          • Switching elementTransistor, NPN
          • Switching principleDark switching
    • Timing
      • Switching frequency250 Hz
      • Response time2 ms
    • Connection
      • Connection 1
        • Type of connectionConnector
        • Thread sizeM12
        • MaterialPlastic
        • No. of pins4 -pin
    • Mechanical data
      • Dimension (W x H x L)20.5 mm x 76.3 mm x 44 mm
      • Housing materialPlastic, PC-PBT
      • Lens cover materialPlastic / PMMA
      • Net weight60 g
      • Type of fasteningThrough-hole mounting, Via optional mounting device
      • Compatibility of materialsECOLAB
    • Operation and display
      • Operational controlsMultiturn potentiometer
    • Environmental data
      • Ambient temperature, operation-40 ... 60 °C
    • Certifications
      • Degree of protectionIP 69K, IP 67
      • Protection classII, Rating voltage 50 V
      • Certificationsc UL US
      • Standards appliedIEC 60947-5-2
    • Classification
      • Customs tariff number85365019
      • eCl@ss 8.027270904
      • eCl@ss 9.027270904
      • ETIM 5.0EC002719
      • ETIM 6.0EC002719
  • Accessories

  • Downloads

Part data of:2018-10-15 17:05:00

Contact & support

Tel.: 07021 / 573-308
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-306
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-307
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm