Smart is to integrate laser scanners safely into networks

Simply safe: network integration via PROFIsafe/PROFINET

The RSL 400 PROFIsafe with PROFINET interface can easily be integrated in industrial networks. In addition to safe communication, this enables diagnostics and configuration via central access points. Integration is quick and reliable thanks to the standardized M12 connection technology or via AIDA-compliant interfaces.

We develop sensor solutions for all conceivable applications in beverage filling We develop sensor solutions for all conceivable applications in beverage filling
  • Operating range up to 8.25 m with a scanning angle of 270 degrees
  • AIDA-compliant models with communication via copper or fiber optic cable
  • Especially resistant to particles due to 0.1 degree angular resolution
  • Removable connection unit with integrated PROFINET switch allows the scanner to be replaced without interrupting the network
  • Parallel monitoring of four protective fields
  • 100 reversible field pairs or 50 reversible 4-field sets for optimum adaptation to movement and loading conditions of AGVs
  • High-quality data output for AGV navigation software
PROFINET connection unit with standard M12 connectionsPROFINET connection unit, AIDA-compliant
PROFINET offers easy integration and diagnostics, e.g., for stationary use in the automotive industryEspecially flexible: Up to 100 reversible protective field pairs offer optimum adaptation to movement and load for automated guided vehicles

 


 
null