Smart is when a great
deal of safety
takes
just a little space !

MSI 400 – compact construction and easy to program.

The new generation of safety control MSI 400 offers efficient solutions for versatile application in machine and system construction. Even the basic module offers 24 I/Os, Ethernet gateway functions and special function blocks, e.g., for use on presses. All MSI 400s can be flexibly extended and, with the license-free MSI.designer configuration software, can be programmed very easily and conveniently.

Together with the Leuze electronic safety sensors, the perfectly matched safety components make complete safety-related automation solutions possible for every machine type.

null

Your advantage: Smarter Product Usability

  • Three basic modules
  • Modularly expandable to 168 inputs/outputs
  • Gateway functions
  • Function packages, e.g., for press control
  • Industrial Ethernet protocols
  • Integrated USB and ETH interfaces
  • Fieldbus gateways
    Easy programming
  • Removable program memory
  • Optical function indicator via LED
  • Globally accessible via online diagnosis
  • 300 function blocks per project
  • 4 A wear-free switching power
SMARTER PRODUCT USABILITY

Program efficiently

The corresponding programming tool, MSI.designer, offers an intuitive working environment: Simple configuration is possible at the click of a mouse.

null

Quickly reach your goal: with simple configuration, integrated simulation and professional report function.
Test our MSI.designer programming tool.


 
 
null