Stationary bar code readers

Product selector

Fast and exact solutions

Select the right line and raster scanner from various sizes, designs and performance levels. Scanning rates of up to 1000 scans/s, the smallest installation dimensions, robust housings and integrated heating for use in deep-freeze areas meet the individual requirements of your application.

BCL 8

Product selector

For standards

The BCL 8 bar code reader is a bar code reader with integrated decoder for all common bar codes including Pharmacode. Available as a robust industrial version in a metal housing.

  • Compact construction for confined space conditions, e.g. in printers or packaging systems
  • Large reading field with great depth of field for variable modulus sizes
  • autoConfig automatically detects the code type that is to be read
  • autoReflAct enables automatic triggering without additional photoelectric sensor
  • M12 connection technology and ready-made cables
  • Numerous connection units from the MA 8 / MA 200i series for all well-known bus systems (PROFIBUS, PROFINET, DeviceNet, EtherNet TCP/IP, EtherNet/IP, Ethercat or CANopen).
  • RS 232 interface (with option of changing to the integrated daisy chain)

More

BCL 21 / 22

Product selector

High speed

These stationary high-speed scanners offer a space-saving solution for industrial environments and are equipped with a fail-safe parameter memory.

  • Various optics models for optimum use of the installation space
  • Depending on the code alignment, single-line or raster scanners offer optimized reading capacity
  • Large depth of field and wide opening angle
  • autoConfig automatically detects the code type that is to be read
  • The BCL Config Tool simplifies all configuration tasks

More

BCL 300i

Product selector

With code fragment technology

These modular, stationary bar code readers feature code fragment technology and numerous equipment features. Also unique is the modular connection technology.

  • Integrated fieldbus connectivity (PROFIBUS, PROFINET, EtherNet, EtherNet/IP, EtherCAT, TCP/IP, multiNet, RS 232/422/485) with Ethernet switch function (for linear topology)
  • Full CRT (code reconstruction technology) also detects heavily damaged or soiled codes
  • webConfig - an operating-system independent, browser-based configuration tool
  • High-quality optics with great depth of field and large opening angle
  • Compact housing design for problem-free placement directly at the conveyor line
  • Modular connector hood, terminal hood and terminal box and graphical display
  • All optics models are also available with optional heating

More

BCL 500i

Product selector

Optimum connectivity

Integrated fieldbus networking is one of the key features of this series of trendsetting bar code readers. Configuration is performed via a web technology-based graphic user interface.

  • Integrated fieldbus and Industrial Ethernet connectivity (PROFIBUS, PROFINET, EtherNet, EtherNet/IP and MULTINET)
  • Full CRT (code reconstruction technology) also detects heavily damaged or soiled codes
  • High-quality optics with great depth of field and large opening angle, also with heating for use at temperatures down to -35 °C
  • Simple commissioning and connection using M12-Ultra-LockTM connection technology and intelligent fastening concept
  • Intuitive, multi-language display with menu navigation
  • webConfig - an operating-system independent, browser-based configuration tool

More

BCL 600i

Product selector

Greater depth of field with blue light

The new BCL 600i device family operates with blue laser light and thereby attains a depth of field up to 50% greater with small modulus widths and eliminates the need for expensive focus adjustment. Furthermore, the integrated fieldbus technology simplifies integration in the control.

  • Large reading field with small modulus widths
  • No focus adjustment necessary
  • Integrated fieldbus connectivity (PROFIBUS, PROFINET, EtherNet TCP/IP, RS 232/422/485 multiNet)
  • Configure via GSDML file or WebConfig
  • multiScan over PROFINET or Ethernet TCP/IP

More

CR50 / CR 55

Product selector

CCD miniature scanner for 1D-codes

As a module for integration or in light aluminum housing. The scanner is very easily configured by means of PC software.

  • Available as a module for direct integration or in aluminum housing with a small and light construction
  • Ready to read all common codes
  • RS 232 and/or USB interface
  • Simple configuration with the Sensor Studio PC software tool

More

CR100

Product selector

For analysis automation

With a reading field height of 80 mm and more at short distances, the CR 100 is predestined for readings in analysis automation.

  • High-performance CCD scanner with front or lateral beam exit
  • Compact design for simple integration, even in constrained spaces
  • Scanning rate of 700 scans/s facilitates reliable reading, even while in motion
  • Reading of all common codes of modulus sizes 150 - 500 μm at a reading field height of ≥ 80 mm
  • Robust metal housing with cable connection
  • RS 232 interface, 1 input, 1 switching output
  • Desired configuration can be easily configured via online commands

More

BCL 900i

Product selector

Bar code readers for the high-end sector

High-end bar code readers with 1,000 scans/s, an opening angle of 60 ° and a max. reading range of 1,700 mm for reading 1D-codes with small modulus widths.

  • Integrated interfaces: Ethernet IP, Ethernet TCP/IP, RS 232, RS 422
  • No focus switchover
  • Configuration and diagnostics via WebConfig
  • Integrated switch
  • Simple teaching-in of codes using a button

More

BCL 148

Product selector

With focus adjustment

With its high-resolution optics, focus adjustment and high scanning rate, the BCL 148 is predestined for reading sample codes over a wide reading field.

  • Compact bar code reader in metal housing
  • Reading distance up to 310 mm
  • Read 1–15 rows of racks
  • Focus adjustment
  • High-resolution optics
  • High scanning rate
  • Integrated decoder
  • Problem-free configuration with the Leuze Sensor Studio

More

MSPi systems

Product selector

In every direction – everything complete

Reading unaligned bar code labels generally requires two or more bar code scanners that are aligned with respect to one another. The new MSP systems from Leuze electronic are modularly structured and mechanically premounted scanner portals that can read codes omnidirectionally.

  • Modular scanner portal for the integration of up to 32 bar code readers of models BCL 500i and BCL 501i for omnidirectional reading
  • Object tracking capability based on the BCL 900i
  • Full CRT (code reconstruction technology) also detects heavily damaged or soiled codes
  • webConfig is an operating-system independent, browser-based configuration tool
  • Fast and simple RS 232, RS 422, PROFINET and Ethernet interface connection to the primary host system
  • High-quality optics with great depth of field and opening angle, also with heating for use at temperatures down to -35 °C
  • Set parameters are stored fail-safe
  • Simple commissioning and connection through M12-Ultra-LockTM connection technology

More

BCL 95

Product selector

Bar code scanner for reading of several rack rows in automatic analyzers

The BCL 95 is a single line laser bar code scanner with front or lateral reading field output. It was developed specifically for automated analysis systems in in-vitro diagnostics (IVD analyzers). Its wide reading field in sensor proximity and the large depth of field area make it ideally suitable for reading multiple rack rows in automatic analyzers.

  • Less installation space is required in analyzers, as the BCL 95 has a size of only 23.8 mm. Sample tubes with a code height of 80 mm can already be safely read from a distance of 25 mm
  • Industry-standard, long-term product availability for laboratory automation customers
  • Product changes only in consultation with our customers and by means of official change request documents

More

Contact & support

Tel.: 07021 / 573-308
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-306
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-307
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm