Stationary 2D-code readers

Product selector

For stationary use - but still highly dynamic readers

Our code readers capture 1D- and 2D-codes without fail; depending on the type, printed to directly marked, omnidirectional, static or in fast motion, inverse or mirrored codes. You also benefit from the reference code comparison. Whether small, robust, IP 67/69K, extremely fast or high-end functions, you’ll find the optimum solution with us.

DCR 200i

Product selector

It’s now easier than ever to read codes

The DCR 200i is a small, camera-based 1D and 2D code reader. Thanks to its simple and intuitive operation and configuration, the product can be integrated in different applications extremely quickly. It can be configured either via a web-based software tool with simple installation wizard and menu selection or directly on the device. Additionally, configuration via configuration codes can be carried out via smartphone app. Optics models are available for larger operating ranges or miniature codes. For fieldbus integration, standard interfaces such as PROFINET or Ethernet TCP/IP are provided. The stainless steel housing model with degree of protection IP69K/IP67 meets the highest requirements regarding resistance against cleaning agents.

  • Setup wizard intuitively guides you through the basic settings to speed up commissioning and avoid errors
  • Stainless steel model with IP67/69K
  • Configuration via a smartphone app
  • Integrated interfaces Ethernet, Profinet, RS 232 / 422
  • High reading performance through powerful LED illumination
  • Three optics models cover reading distances from approx. 40 – 360 mm
  • With its modular design, the DCR 200i can be flexibly adapted to the respective requirements

More

LSIS 422i

Product selector

The best of two worlds

This device combines innovative camera technology and decades of know-how from 1D-code reading. It functions omnidirectionally, with fast motion and even with low contrast.

  • Optimized camera resolution of 752x480 pixels for fast identification, even of low-contrast codes
  • CMOS code reader for 1D- and 2D-codes with high resolution
  • External triggering
  • Multiple code reading
  • Omnidirectional reading
  • Motor-driven focus adjustment
  • Construction with integrated illumination for industrial use
  • Indicator for completed read operations

More

LSIS 220

Product selector

Small, fast and very clever

The LSIS 220, with its optimized optics and resolution, offers large function reserves for reliable code reading, even while in motion. It quickly and reliably detects bar codes, stacked codes and 2D-codes.

  • Improved optics for larger read field and in-focus detection all the way to the edge areas, optimized resolution of 844x640 pixels for fast code reading
  • Detection of 2D-codes, stacked codes and bar codes
  • RS 232 or USB interface
  • Switching input (trigger)
  • Trigger button for manual activation and configuration
  • Construction without mechanically moved parts, robust metal housing with glass window and degree of protection IP 65 make the devices very well suited for industrial use
  • Extremely small construction size, also for installation under difficult conditions

More

DCR 50 / DCR 55

Product selector

Compact 1D and 2D-code reader

Compact code reader as module or in aluminum housing. CMOS imager and integrated decoder for all commonly used 1D and 2D codes. RS 232 or USB interface, one trigger input, one switching output, degree of protection IP 54.

  • Very small construction
  • Ready to read all common codes
  • RS 232 or USB interface
  • Simple configuration with the Sensor Studio PC software

More

DCR 80 / DCR 85

Product selector

Compact 1D and 2D-code reader

Available as a module or in light aluminum housing with IP 54. Data transmission via a configurable RS 232 interface.

  • Very small construction
  • Ready to read all common codes
  • RS 232 interface
  • Simple configuration with the Sensor Studio PC software

More

Contact & support

Tel.: 07021 / 573-308
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-306
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-307
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm