Mobile 2D-code readers

Product selector

Flexible and precise with one hand

In addition to 2D-codes, all mobile code readers from Leuze electronic also read bar codes and can, thus, be used very flexibly. Even with low contrast and on surfaces such as metal or plastic, the high-quality reading technology functions absolutely reliably. Available as interfaces are RS 232, PS2, USB and Bluetooth.

General applications

Product selector

Large data volume in a small space

In addition to 2D-codes, all mobile code readers from Leuze electronic also read bar codes (1D-codes) and are therefore extremely flexible and versatile. Typical interfaces are RS 232 or USB, and Bluetooth as the wireless interface.

  • Various optics models for optimum reading range
  • Cable-connected or with Bluetooth for RS 232 or USB interface
  • Devices for universal use
  • Degree of protection up to IP 41
  • Temperature range from 0 through +50°C

More

Industrial applications

Product selector

Flexible and precise with one hand

Even with low contrast and on surfaces such as metal or plastic, the high-quality reading technology functions absolutely reliably. Due to their enormous depth of field, the autofocus versions in particular provide an extremely high degree of flexibility with regard to their application. The devices are also characterized by a very stable housing design.

  • Various optics models for optimum reading range
  • Cable-connected or with Bluetooth for RS 232 or USB interface
  • Devices for robust or rough areas of application
  • Degree of protection up to IP 67
  • Temperature range from -30 through +50°C

More

Directly marked codes (DPM)

Product selector

Reliable detection of engraved or laser markings

Codes that are engraved, dot-peened or lasered directly on the object pose a real challenge because such codes usually have only a low contrast. The special industrial hand-held scanners in this category are able to perform even the most difficult of detection tasks.

  • Various types of optics and illumination for optimum read results
  • Cable-connected or with Bluetooth for RS 232 or USB interface
  • Devices for robust or rough areas of application also available
  • Degree of protection up to IP 65
  • Temperature range from -30 through +50°C

More

Contact & support

Tel.: 07021 / 573-308
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-306
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-307
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm