Safety relay

Product selector

The optimum relay for every sensor

For the fast integration of individual safety sensors in the safety circuit of machines and systems, the compact and reliable safety relays offer the right solution. The models are tailor-made for specific applications or can be used universally. Devices with time delay, for rotational speed/standstill monitoring and contact extensions are also available. The screw or spring-cage terminals are changeable.

Evaluation units

Product selector

For safety switches, sensors and command devices, both custom as well as universal evaluation units with 2 or 3 release contacts are available.

More

Evaluation units with time delay

Product selector

These relays control, e.g., the safe stopping of movements for applications with stop category 1. The delay times can be set in the range of up to 3 seconds or up to 30 seconds.

More

Contact extensions

Product selector

The various models of the contact extension relays are suitable for use as simple output extension for OSSDs or for contact multiplication together with evaluation units or safety PLCs.

More