MSI-MD-FB - Muting interface

  • Technical features

    • Basic data
      • SeriesMSI-MD-FB
    • Functions
      • FunctionsSequence controlled 2-sensor muting, Muting enable function, Muting-timeout extension, Sequence controlled 4-sensor muting, Timing controlled 2-sensor muting
      • RestartAutomatic, Manual
    • Characteristic parameters
      • SIL3, IEC 61508
      • SILCL3, IEC/EN 62061
      • Performance Level (PL)e, EN ISO 13849-1
      • Mission time20 years, EN ISO 13849-1
      • Category4, EN ISO 13849
    • Electrical data
      • Protective circuitShort circuit protected, Overvoltage protection, Polarity reversal protection
      • Performance data
        • Supply voltage UB24 V, DC, -20 ... 20 %, Compensation necessary at 20 ms voltage dip, min. 250 mA (+ external loads)
        • Current consumption, max.150 mA, Without external load
        • Residual ripple-5 ... 5 %, From UB
      • Inputs
        • Number of safety-related switching inputs2 Piece(s)
        • Number of digital switching inputs8 Piece(s)
        • Switching inputs
          • TypeDigital switching input
          • Switching voltage high, min.27 V
          • Switching voltage low, max.2.5 V
          • Switching voltage, typ.24 V
          • Voltage typeDC
        • Digital switching input 1
          • FunctionControl input for Reset, Control input, reset of the control
        • Digital switching input 2
          • FunctionControl input, muting sensor 1 of the control
        • Digital switching input 3
          • FunctionControl input, muting enable/muting timeout
        • Digital switching input 4
          • FunctionControl input for Reset
        • Digital switching input 5
          • FunctionControl input for muting sensor 1, Control input for muting sensor 2, Control input for muting sensor 3, Control input for muting sensor 4
        • Safety-related switching inputs
          • TypeSafety switching input
          • Voltage typeDC
          • Switching voltage high, min.27 V
          • Switching voltage low, max.18 V
          • Switching voltage, typ.24 V
      • Outputs
        • Number of safety-related switching outputs (OSSDs)2 Piece(s)
        • Number of digital switching outputs3 Piece(s)
        • Safety-related switching outputs
          • TypeSafety-related switching output OSSD
          • Switching voltage high, min.18 V
          • Switching voltage low, max.2.5 V
          • Switching voltage, typ.24 V
          • Voltage typeDC
          • Switching current, max.380 mA
          • Load inductivity2,000 µH
          • Load capacity0.3 µF
          • Residual current, max.0.2 mA
          • Residual current, typ.0.002 mA
        • Safety-related switching output 1
          • Switching elementTransistor, PNP
        • Safety-related switching output 2
          • Switching elementTransistor, PNP
        • Switching outputs
          • TypeDigital switching output
          • Switching voltage, typ.24 V
          • Voltage typeDC
        • Switching output 1
          • Switching elementTransistor, PNP
          • Function"Error" signal output
        • Switching output 2
          • Switching elementTransistor, PNP
          • FunctionReadyForReset signal output
        • Switching output 3
          • Switching elementTransistor, PNP
          • Function"Muting state" signal output
    • Timing
      • Restart delay time100 ms
    • Connection
      • Number of connections8 Piece(s)
      • Connection 1
        • Type of connectionConnector
        • FunctionMachine interface
        • Thread sizeM12
        • TypeMale
        • MaterialMetal
        • No. of pins8 -pin
      • Connection 2
        • Type of connectionConnector
        • FunctionConnection - safety sensor
        • Thread sizeM12
        • TypeFemale
        • MaterialMetal
        • No. of pins5 -pin
      • Connection 3
        • Type of connectionConnector
        • FunctionConnection - muting indicator
        • Thread sizeM12
        • TypeFemale
        • MaterialMetal
        • No. of pins5 -pin
      • Connection 4
        • Type of connectionConnector
        • FunctionConnection - acknowledgment unit
        • Thread sizeM12
        • TypeFemale
        • MaterialMetal
        • No. of pins5 -pin
      • Connection 5
        • Type of connectionConnector
        • FunctionConnections for four muting sensors
        • Thread sizeM12
        • TypeFemale
        • MaterialMetal
        • No. of pins5 -pin
      • Connection 6
        • Type of connectionUSB
        • FunctionService interface
        • Connector typeUSB 2.0 Micro-B
      • Cable properties
        • Permissible conductor cross section, typ.0.25 mm²
        • Length of connection cable, max.50 m
    • Mechanical data
      • Dimension (W x H x L)60 mm x 38.3 mm x 225 mm
      • Net weight560 g
      • Housing colorYellow
      • Type of fasteningThrough-hole mounting, Mounting plate, Mounting plate with L-angle
    • Operation and display
      • Type of displayLED
      • Number of LEDs14 Piece(s)
      • Operational controlsDIP switch
      • Function of the operational controlSelection of operating mode
    • Environmental data
      • Ambient temperature, operation-30 ... 60 °C
      • Ambient temperature, storage-40 ... 70 °C
      • Relative humidity (non-condensing)0 ... 95 %
    • Certifications
      • Degree of protectionIP 67
      • Protection classIII
      • CertificationsTÜV Süd, c CSA US
      • Test procedure for oscillation in accordance with standardIEC/EN 60068-2-6
      • Shock resistance100 m/s²
      • Test procedure for shock in accordance with standardIEC/EN 60068-2-6
      • US patentsUS 6,418,546 B
    • Classification
      • Customs tariff number85369095
      • eCl@ss 8.027371811
      • eCl@ss 9.027371811
      • ETIM 5.0EC001448
      • ETIM 6.0EC001448
  • Accessories

  • Downloads

Part data of:2019-06-18 18:32:00