Evaluation units

Product selector

For safety switches, sensors and command devices, both custom as well as universal evaluation units with 2 or 3 release contacts are available.

MSI-SR-ES31

Product selector

For emergency stop and safety switches

Evaluation unit for emergency stop and safety switches, up to SIL 3 / SILCL 3 and cat. 4 / PL e, automatic and manual reset, 3 release contacts, 1 signal contact.

  • Designed for E-Stop command devices and safety switches with relay contacts
  • Third release contact for controlling an additional safety function
  • Pluggable screw or spring-cage terminals for simple installation and simple device exchange

More

MSI-SR-2H21

Product selector

For two-hand control devices

Evaluation unit for two-hand control devices of type III C / EN 574, up to SIL 3 / SILCL 3 and cat. 4 / PL e, start through synchronous actuation, 2 release contacts, 1 signal contact.

  • Designed for two-hand control devices of type III C, EN 574
  • Pluggable screw or spring-cage terminals for simple installation and simple device exchange

More

MSI-MC3x

Product selector

For magnetically coded sensors

Evaluation unit for safety solenoid switches, up to cat. 4 / PL e, automatic and manual reset, 2 release contacts, 1 signal contact (MC310), models for actuation through sensors with 1 NC contact / 1 NO contact or 2 NC contacts.

  • Designed for safety solenoid switches

More

MSI-SR-LC21

Product selector

Can be used universally for sensors with relay contacts and with OSSD outputs

Evaluation unit for emergency stop, safety switches with relay contacts and with OSSD outputs, safety light barriers and safety laser scanners, up to SIL 3 / SILCL 3 and cat. 4 / PL e, automatic and manual reset, 2 release contacts, 1 signal contact.

  • Can be used universally for sensors with relay contacts and sensors with OSSD outputs
  • Pluggable screw or spring-cage terminals for simple installation and simple device exchange

More

MSI-SR-LC31

Product selector

Can be used universally for sensors with relay contacts and with OSSD outputs

Evaluation unit for emergency stop, safety switches with relay contacts and with OSSD outputs, safety light barriers and safety laser scanners, up to SIL 3 / SILCL 3 and cat. 4 / PL e, models with automatic and manual reset, 3 release contacts, 1 signal contact.

  • Can be used universally for sensors with relay contacts and sensors with OSSD outputs
  • Short reaction time of 10 ms
  • Third release contact for controlling an additional safety function
  • Pluggable screw or spring-cage terminals for simple installation and simple device exchange

More

MSI-SR4

Product selector

Can be used universally for sensors with relay contacts and with OSSD outputs

Evaluation unit for emergency stop, safety switches with relay contacts and with OSSD outputs, safety light barriers and safety laser scanners, up to SIL 3 / SILCL 3 and cat. 4 / PL e, automatic and manual reset, 3 release contacts, 1 signal contact.

  • Can be used universally for sensors with relay contacts and sensors with OSSD outputs
  • Short reaction time of 10 ms
  • Third release contact for controlling an additional safety function
  • Pluggable screw or spring-cage terminals for simple installation and simple device exchange

More

MSI-SR5

Product selector

Parallel monitoring of 2 sensors, can be used universally for sensors with relay contacts and with OSSD outputs

Evaluation unit for emergency stop, safety switches with relay contacts and with OSSD outputs, safety light barriers and safety laser scanners, parallel evaluation of 2 sensors, up to SIL 3 / SILCL 3 and cat. 4 / PL e, automatic and manual reset, 2 release contacts.

  • Can be used universally for sensors with relay contacts and sensors with OSSD outputs
  • Cost benefit through parallel evaluation of 2 sensors in the input circuit
  • Short reaction time of 10 ms
  • Third release contact for controlling an additional safety function
  • Pluggable screw or spring-cage terminals for simple installation and simple device exchange

More

MSI-TRM

Product selector

For the periodic testing of multiple type 4 sensors in PL d and PL e applications

Evaluation unit for the periodic testing of one-channel testable optoelectronic protective devices of type 4 acc. to EN IEC 61496, up to SIL 3 / SILCL 3 and cat. 4 / PL e, up to 6 sensors can be connected, 2 release contacts, 2 signal contacts (semiconductor).

  • Evaluation of up to 6 type 4 sensors
  • E-stop switch connectable
  • Low space requirements
  • Pluggable screw or spring-cage terminals for simple installation and simple device exchange

More

MSI-T

Product selector

For the periodic testing of multiple type 2 sensors in PL c applications

Evaluation unit for the periodic testing of one-channel testable optoelectronic protective devices of type 2 acc. to EN IEC 61496, up to SIL 1 / SILCL 1 and cat. 2 / PL c, up to 6 sensors can be connected, 2 release contacts, 2 signal contacts (semiconductor).

  • Evaluation of up to 6 type 2 sensors
  • MSI-T1: Filter time 130 ms
  • MSI-TS: Delay of 600 ms for STOP 1 function
  • Low space requirements
  • Pluggable screw or spring-cage terminals for simple installation and simple device exchange

More

MSI-MD-FB, for local mounting

Product selector

External control of muting processes

If low safety distances are necessary, the MSI-MD-FB muting controller together with the MLC safety light curtains offer a flexible muting solution. It is installed close to the protective device and combines all the necessary connections for sensors, muting indicators and reset buttons. 3 muting operating modes and other detailed functions ensure optimal adaptation to the application. The muting controller works in combination with both MLC safety light curtains and MLD multiple light beam safety devices.

  • Full muting functions in combination with the standard variants of the MLC/MLD series
  • 3 muting operating modes: 2 timing controlled sensors, 2 and 4 sequence controlled sensors
  • Degree of protection IP 67 and durable laser inscription allows for use under harsh ambient conditions
  • Simple configuration via DIP switch, no PC required
  • Only a cable to the switch cabinet with a maximum length of 50 m is necessary

More