DDLS 200/30.1-10-W - Optical data transmission

  • Technical features

    • Basic data
      • SeriesDDLS 200
    • Special design
      • Special designWide angle version, Operation of parallel light axes, Not influenced by reflective surfaces
    • Optical data
      • Working range200 ... 30,000 mm
      • Light sourceLED, Infrared
      • Usable opening angle, transmitter3 °
    • Electrical data
      • Performance data
        • Supply voltage UB18 ... 30 V, DC
      • Inputs
        • Number of digital switching inputs1 Piece(s)
      • Outputs
        • Number of digital switching outputs1 Piece(s)
    • Interface
      • TypePROFIBUS DP, RS 485
      • PROFIBUS DP
        • Transmission speed0.0096 ... 1.5 Mbit/s
    • Connection
      • Number of connections3 Piece(s)
      • Connection 1
        • Type of connectionTerminal
        • Cable glandM16
        • No. of pins8 -pin
      • Connection 2
        • Type of connectionTerminal
        • Cable glandM16
        • No. of pins6 -pin
    • Mechanical data
      • Dimension (W x H x L)89.25 mm x 196.5 mm x 111.8 mm
      • Housing materialMetal, Diecast aluminum
      • Net weight1,245 g
    • Operation and display
      • Type of displayLED, Bar graph
    • Environmental data
      • Ambient temperature, operation-5 ... 50 °C
      • Ambient temperature, storage-30 ... 70 °C
    • Certifications
      • Degree of protectionIP 65
      • Certificationsc UL US
      • Test procedure for EMC in accordance with standardEN 61000-6-2:2005, EN 61000-6-4:2001
      • Test procedure for noise in accordance with standardEN 60068-2-64
      • Test procedure for oscillation in accordance with standardEN 60068-2-6
      • Test procedure for shock in accordance with standardEN 60068-2-27, EN 60068-2-29
    • Classification
      • Customs tariff number85365019
      • eCl@ss 8.027100990
      • eCl@ss 9.027100990
  • Suitable products

  • Accessories

  • Downloads

Part data of:2018-09-19 17:05:00