ZK T/4.00-S12

Time module

Part no.: 50037113

Delivery time approx. 25 business days
Icon Icon
Special version Teach input
Protective circuit Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Number of teach inputs 1 Piece(s)
Number of digital switching outputs 1 Piece(s)
Type Digital switching output
Voltage type DC
Switching current, max. 150 mA
Switching voltage high: ≥(UB-2V)
low: ≤ 2 V
Switching element Transistor, PNP
Function Signal OUT
Regression delay 100 ms
Number of connections 2 Piece(s)
Type of connection Connector
Thread size M12
Type Female
No. of pins 4 -pin
Encoding A-coded
Type of connection Connector
Thread size M12
Type Male
No. of pins 4 -pin
Encoding A-coded
Design Cylindrical
Dimension (Ø x L) 20 mm x 60 mm
Housing material Plastic
Plastic housing PBTP / PA
Net weight 15 g
Housing color Black
Transparent
Type of display LED
Number of LEDs 1 Piece(s)
Ambient temperature, operation 0 ... 60 °C
Ambient temperature, storage -20 ... 60 °C
Degree of protection IP 67
Protection class II
Customs tariff number 85365019
ECLASS 5.1.4 27279201
ECLASS 8.0 27440102
ECLASS 9.0 27069190
ECLASS 10.0 27440102
ECLASS 11.0 27440102
ECLASS 12.0 27440116
ECLASS 13.0 27440116
ECLASS 14.0 27440116
ECLASS 15.0 27440116
ETIM 5.0 EC002635
ETIM 6.0 EC002635
ETIM 7.0 EC002635
ETIM 8.0 EC002635
ETIM 9.0 EC002635
ETIM 10.0 EC002635
Data sheet - pdf
Certificate - pdf