TKS 50x50.UV.HT
Reflector
Special version | Heat resistant |
Design | Rectangular |
Triple reflector size | 4 mm |
Mounting dimension, width | 51.5 mm |
Mounting dimension, height | 72 mm |
Mounting dimension, thickness | 8.7 mm |
Reflective surface, height | 48 mm |
Reflective surface, width | 47.25 mm |
Reflector material | Plastic |
Material of base material | Plastic |
Polarization-changing | Yes |
Chemical designation, reflector material | PMMA8N |
Structure, active surface | Triple |
Coating | UV-protection |
Net weight | 25 g |
Type of fastening | Adhesive Through-hole mounting |
Ambient temperature, operation | -40 ... 120 °C |
Degree of protection | IP 40 |
Customs tariff number | 90029000 |
ECLASS 5.1.4 | 27279203 |
ECLASS 8.0 | 27279203 |
ECLASS 9.0 | 27273601 |
ECLASS 10.0 | 27273601 |
ECLASS 11.0 | 27273601 |
ECLASS 12.0 | 27273601 |
ECLASS 13.0 | 27273601 |
ECLASS 14.0 | 27273601 |
ECLASS 15.0 | 27273601 |
ETIM 5.0 | EC002467 |
ETIM 6.0 | EC002467 |
ETIM 7.0 | EC002467 |
ETIM 8.0 | EC002467 |
ETIM 9.0 | EC002467 |
ETIM 10.0 | EC002467 |