MLC520-S-14-150
Safety sensor set
Series | MLC 520S |
Device type | Set (transmitter and receiver) |
Contains | 4x BT-MLC-S-C mounting brackets 4x BT-MLC-S-O mounting brackets |
Application | Finger protection |
Functions | Automatic start/restart Contactor monitoring (EDM) Start/restart interlock (RES) |
Type | 4, IEC/EN 61496 |
SIL | 3, IEC 61508 |
SILCL | 3, IEC/EN 62061 |
Performance Level (PL) | e, EN ISO 13849-1 |
PFHD | 2,64E-09 per hour |
Mission time | 20 years, EN ISO 13849-1 |
Category | 4, EN ISO 13849 |
Resolution | 14 mm |
Protective field height | 150 mm |
Operating range | 0.2 ... 6 m |
Number of beams | 15 Piece(s) |
Synchronization | Optical between transmitter and receiver |
Light source | LED, Infrared |
Wavelength | 850 nm |
Transmitted-signal shape | Pulsed |
LED risk group | Exempt group (in acc. with EN 62471:2008) |
Protective circuit | Overvoltage protection Short circuit protected |
Supply voltage UB | 24 V, DC, -20 ... 20 % |
Number of safety-related switching outputs (OSSDs) | 2 Piece(s) |
Type | Safety-related switching output OSSD |
Switching voltage high, min. | 18 V |
Switching voltage low, max. | 2.5 V |
Switching voltage, type. | 22.5 V |
Voltage type | DC |
Load inductivity | 2,000 µH |
Load capacity | 1 µF |
Residual current, max. | 200 mA |
Residual current, type. | 2 mA |
Switching principle | +24 V switching |
Switching element | Transistor, PNP |
Switching principle | +24 V switching |
Switching element | Transistor, PNP |
Response time | 7 ms |
Number of connections | 2 Piece(s) |
Function | Transmitter device connection |
Type of connection | Cable with connector |
Cable length | 160 mm |
Sheathing material | PUR |
Cable color | Black |
Thread size | M12 |
Type | Male |
Material | Plastic |
No. of pins | 5 -pin |
Function | Receiver device connection |
Type of connection | Cable with connector |
Cable length | 160 mm |
Sheathing material | PUR |
Thread size | M12 |
Type | Male |
Material | Plastic |
No. of pins | 5 -pin |
Dimension (W x H x L) | 15.4 mm x 150 mm x 32.6 mm |
Housing material | Metal |
Metal housing | Aluminum |
Lens cover material | Plastic / PMMA |
Material of end caps | Plastic |
Net weight | 800 g |
Housing color | Yellow, RAL 1021 |
Type of fastening | C-shaped mounting bracket L-shaped mounting bracket O-shaped mounting bracket |
Ambient temperature, operation | -10 ... 55 °C |
Ambient temperature, storage | -30 ... 70 °C |
Relative humidity (non-condensing) | 15 ... 95 % |
Degree of protection | IP 65 |
Protection class | III |
Approvals | TÜV Süd |
Vibration resistance | 50 m/s² |
Test procedure for oscillation in accordance with standard | IEC/EN 60068-2-6 |
Shock resistance | 98.1 m/s² |
Test procedure for shock in accordance with standard | EN 60068-2-29 |
US patents | US 6,418,546 B |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27272704 |
ECLASS 8.0 | 27272704 |
ECLASS 9.0 | 27272704 |
ECLASS 10.0 | 27272704 |
ECLASS 11.0 | 27272704 |
ECLASS 12.0 | 27272704 |
ECLASS 13.0 | 27272704 |
ECLASS 14.0 | 27272704 |
ECLASS 15.0 | 27272704 |
ETIM 5.0 | EC002549 |
ETIM 6.0 | EC002549 |
ETIM 7.0 | EC002549 |
ETIM 8.0 | EC002549 |
ETIM 9.0 | EC002549 |
ETIM 10.0 | EC002549 |