MD 7XXP-11-48IO3-K100
Distribution box
Switching element | PNP |
Total current | 10 A |
Nominal input voltage UN | 24 V DC |
Type of connection | Cable |
Function | Connection to the control |
Cable length | 10,000 mm |
Number of conductors | 3 Piece(s) |
Sheathing color | Gray |
Silicone-free | No |
Cable design | Connection cable (open on one end) |
Cable diameter (external) | 8.6 mm |
Cable length | 10,000 mm |
Sheathing material | PUR |
Suitability for drag chains | Yes |
Traverse rate | Max. 2m/s with horiz. traverse path of 5m and max. acceleration of 10m/s² |
Resistance of the outer sheathing | Hydrolysis and microbe resistant, good oil, gasoline and chemical resistance in accordance with VDE 0472 part 803 test B, flame retardant in accordance with UL 1581 VW1 / CSA FT1 / IEC 60332-1, IEC 60332-2-2 |
Number of connections | 4 Piece(s) |
Thread size | M8 |
No. of pins | 3 -pin |
Encoding | A-coded |
Type | Female |
Material | Plastic |
Material of O-ring seal | TPU |
Material of contacts | Gold-plated |
Operating current per contact | 2 A |
Design | Cubic |
Dimension (W x H x L) | 30 mm x 35 mm x 96 mm |
Housing material | Plastic |
Net weight | 887 g |
Screw tightening torque | 0.4 N·m |
Bending cycles | 2,000,000 Piece(s) |
Bending radius, flexible laying, min. | Min. 12 x cable diameter |
Type of display | LED |
Ambient temperature, operation | -5 ... 70 °C |
Degree of protection | IP 65 IP 67 |
Approvals | c UL US |
Customs tariff number | 85444290 |
ECLASS 5.1.4 | 27279201 |
ECLASS 8.0 | 27279219 |
ECLASS 9.0 | 27440108 |
ECLASS 10.0 | 27440108 |
ECLASS 11.0 | 27440108 |
ECLASS 12.0 | 27440108 |
ECLASS 13.0 | 27440108 |
ECLASS 14.0 | 27440108 |
ETIM 5.0 | EC002585 |
ETIM 6.0 | EC002585 |
ETIM 7.0 | EC002585 |
ETIM 8.0 | EC002585 |
ETIM 9.0 | EC002585 |