MA 22 DC
Connection unit
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Series | MA 22 |
Suitable for | BCL 2x series bar code readers |
Suitable for interface | RS 232 |
Protective circuit | No information |
Supply voltage UB | 18 ... 30 V, DC |
Type | RS 232 |
Type | RS 232 |
Number of connections | 6 Piece(s) |
Function | Data interface |
Type of connection | Sub-D |
No. of pins | 9 -pin |
Function | Data interface |
Type of connection | Sub-D |
No. of pins | 9 -pin |
Function | Connection to device |
Type of connection | Sub-D |
Function | Connection to device |
Type of connection | Sub-D |
No. of pins | 15 -pin |
Function | Connection to device |
Type of connection | Sub-D |
No. of pins | 15 -pin |
Function | Connection to device |
Type of connection | Sub-D |
No. of pins | 15 -pin |
Design | Cubic |
Dimension (W x H x L) | 90 mm x 36 mm x 152.4 mm |
Housing material | Plastic |
Net weight | 185 g |
Housing color | Green |
Ambient temperature, operation | 0 ... 40 °C |
Ambient temperature, storage | -20 ... 60 °C |
Relative humidity (non-condensing) | 90 % |
Degree of protection | IP 20 |
Protection class | III |
Customs tariff number | 84733080 |
ECLASS 8.0 | 27069190 |
ECLASS 9.0 | 27069190 |
ETIM 5.0 | EC001578 |
ETIM 6.0 | EC001578 |