LS 64/2 SE-L.2
Throughbeam photoelectric sensor transmitter
Series | 64 |
Operating principle | Throughbeam principle |
Device type | Transmitter |
Application | Detection of small parts |
Operating range | 0 ... 25 m |
Operating range | Guaranteed operating range |
Operating range limit | 0 ... 30 m |
Operating range limit | Typical operating range |
Light source | LED, Infrared |
Wavelength | 880 nm |
Supply voltage UB | 10 ... 30 V, DC |
Residual ripple | 0 ... 15 %, From UB |
Open-circuit current | 0 ... 35 mA |
Readiness delay | 100 ms |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Stainless steel |
No. of pins | 5 -pin |
Encoding | A-coded |
Dimension (W x H x L) | 30 mm x 90 mm x 28.5 mm |
Housing material | Metal |
Metal housing | Diecast zinc |
Lens cover material | Glass |
Net weight | 430 g |
Housing color | Silver |
Type of fastening | Through-hole mounting Via optional mounting device |
Ambient temperature, operation | -20 ... 60 °C |
Ambient temperature, storage | -30 ... 70 °C |
Degree of protection | IP 65 |
Protection class | I |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270901 |
ECLASS 8.0 | 27270901 |
ECLASS 9.0 | 27270901 |
ECLASS 10.0 | 27270901 |
ECLASS 11.0 | 27270901 |
ECLASS 12.0 | 27270901 |
ECLASS 13.0 | 27270901 |
ECLASS 14.0 | 27270901 |
ECLASS 15.0 | 27270901 |
ETIM 5.0 | EC002716 |
ETIM 6.0 | EC002716 |
ETIM 7.0 | EC002716 |
ETIM 8.0 | EC002716 |
ETIM 9.0 | EC002716 |
ETIM 10.0 | EC002716 |