KSS CR-USB-AA-RJ41-A-T0-018
Interconnection cable
Suitable for interface | USB |
Type of connection | USB |
Connector, LED | No |
Connector type | USB 1.1 Standard-A |
Type of connection | RJ41 |
Sheathing color | Black |
Shielded | Yes |
Silicone-free | Yes |
Cable design | Interconnection cable |
Cable length | 1,800 mm |
Sheathing material | PVC |
Suitability for drag chains | No |
Net weight | 63 g |
Customs tariff number | 85444290 |
ECLASS 5.1.4 | 27279201 |
ECLASS 8.0 | 27279218 |
ECLASS 9.0 | 27060311 |
ECLASS 10.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 13.0 | 27060311 |
ECLASS 14.0 | 27060311 |
ECLASS 15.0 | 27060311 |
ETIM 5.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 9.0 | EC001855 |
ETIM 10.0 | EC001855 |