KD 095-5
Connector
Operating voltage | Max. 125 V AC/DC |
Rated operating current | 4,000 mA |
Number of connections | 1 Piece(s) |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
Material | Metal |
Handle body material | Plastic |
No. of pins | 5 -pin |
Encoding | A-coded |
Version | Angled |
Type of connection | Screw terminal |
Permissible conductor cross section | 0.14 ... 0.75 mm² |
Design | L shape |
Dimension (W x H x L) | 35 mm x 20 mm x 40 mm |
Width across flats | 13 mm |
Net weight | 22 g |
Ambient temperature, operation | -25 ... 85 °C |
Degree of protection | IP 67 |
Customs tariff number | 85369010 |
ECLASS 5.1.4 | 27279201 |
ECLASS 8.0 | 27440102 |
ECLASS 9.0 | 27069190 |
ECLASS 10.0 | 27440102 |
ECLASS 11.0 | 27440102 |
ECLASS 12.0 | 27440116 |
ECLASS 13.0 | 27440116 |
ECLASS 14.0 | 27440116 |
ECLASS 15.0 | 27440116 |
ETIM 5.0 | EC002635 |
ETIM 6.0 | EC002635 |
ETIM 7.0 | EC002635 |
ETIM 8.0 | EC002635 |
ETIM 9.0 | EC002635 |
ETIM 10.0 | EC002635 |