IVS 108 M1-102-W0
Vision sensor
Series | IVS 108 |
Software functions | Presence control |
Working range | 50 ... 150 mm |
Light source | LED, White |
Camera resolution, horizontal | 320 px |
Camera resolution, vertical | 240 px |
Max. throughput per second | 20 pieces per second |
Measurement value calculation time | 50 ms |
Supply voltage UB | 10 ... 30 V, DC |
Average power consumption | 4.2 W |
Number of digital switching inputs | 2 Piece(s) |
Type | Optical coupler, polarity-independent |
Voltage type | DC |
Switching current, max. | 10 mA |
Switching voltage | 30 V DC |
Number of digital switching outputs | 3 Piece(s) |
Type | Digital switching output |
Switching current, max. | 100 mA |
Switching element | Transistor, Push-pull |
Switching principle | PNP / NPN switchable |
Switching element | Transistor, Push-pull |
Switching principle | PNP / NPN switchable |
Switching element | Transistor, Push-pull |
Switching principle | PNP / NPN switchable |
Type | Ethernet |
Address assignment | DHCP Manual address assignment |
Transmission speed | 10 Mbit/s 100 Mbit/s |
Function | Service |
Switch functionality | None |
Transmission protocol | TCP/IP |
Number of connections | 2 Piece(s) |
Function | Signal IN Signal OUT Voltage supply |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 17 -pin |
Encoding | A-coded |
Function | Configuration interface |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 8 -pin |
Encoding | X-coded |
Design | Cubic |
Dimension (W x H x L) | 47 mm x 58 mm x 58 mm |
Housing material | Metal |
Metal housing | Aluminum |
Lens cover material | Plastic / PMMA |
Net weight | 173 g |
Housing color | Black |
Type of fastening | Mounting thread Via optional mounting device |
Type of configuration | Switch Teach-in Via web browser |
Operational controls | Button(s) |
Function of the operational control | Auto-setup Teach-in |
Ambient temperature, operation | -10 ... 50 °C |
Ambient temperature, storage | -20 ... 70 °C |
Relative humidity (non-condensing) | 90 % |
Degree of protection | IP 65 IP 67 |
Approvals | CSA |
Customs tariff number | 84719000 |
ECLASS 5.1.4 | 27310101 |
ECLASS 8.0 | 27310101 |
ECLASS 9.0 | 27310201 |
ECLASS 10.0 | 27310101 |
ECLASS 11.0 | 27310101 |
ECLASS 12.0 | 27310101 |
ECLASS 13.0 | 27310101 |
ECLASS 14.0 | 27310101 |
ECLASS 15.0 | 27310101 |
ETIM 5.0 | EC002550 |
ETIM 6.0 | EC002550 |
ETIM 7.0 | EC002550 |
ETIM 8.0 | EC002550 |
ETIM 9.0 | EC002550 |
ETIM 10.0 | EC002550 |