IT 1280i FR-3
Mobile bar code reader
Series | IT128xi |
Code types, readable | 2/5 Interleaved Codabar Code 39 Code 93 Code 128 EAN 8/13 EAN 128 EAN Addendum GS1 Databar GS1 Databar Expanded GS1 Databar Limited GS1 Databar Omnidirectional GS1 Databar Stacked GS1 Databar Truncated Others on request UPC |
Reading distance | 100 ... 4,460 mm |
Light source | Laser, Red |
Bar code contrast (PCS) | 35 % |
Supply voltage UB | 4 ... 5.5 V, DC |
Power consumption, max. | 1.8 W |
Type | PS/2, USB, RS 232 |
Function | Process |
Function | Process |
Type of connection | RJ41 |
Dimension (W x H x L) | 133 mm x 195 mm x 75 mm |
Housing material | Plastic |
Plastic housing | UL 94-V0 |
Net weight | 335 g |
Ambient temperature, operation | -30 ... 50 °C |
Ambient temperature, storage | -40 ... 70 °C |
Relative humidity (non-condensing) | 0 ... 95 % |
Drop height | 2 m |
Measurements relative to | Concrete floor |
Degree of protection | IP 65 |
Customs tariff number | 84719000 |
ECLASS 5.1.4 | 27280101 |
ECLASS 8.0 | 27280101 |
ECLASS 9.0 | 27280101 |
ECLASS 10.0 | 27280101 |
ECLASS 11.0 | 27280101 |
ECLASS 12.0 | 27280101 |
ECLASS 13.0 | 27280101 |
ETIM 5.0 | EC002550 |
ETIM 6.0 | EC002550 |
ETIM 7.0 | EC002550 |
ETIM 8.0 | EC002550 |
ETIM 9.0 | EC002550 |