Diffuse sensors
Transmitter and receiver in one housing: Detection performed by detecting the light reflected by the object.
Overview
Article list
Article list
Product selector
Filter
Results list: 660 products found
HT55C.XL/LG-5000
Diffuse sensor with background suppression
Part no.:
50153868
- Series: 55C
- Operating principle: Diffuse reflection principle with background suppr...
- Operating range, max.: 0.005 ... 0.05 m
- Design: Cubic
DRT35C.3/4P
Dynamic reference diffuse sensor
Part no.:
50153573
- Series: 35C
- Operating principle: Reference teach on background
- Operating range, max.: 0.05 ... 0.15 m
- Design: Cubic
DRT35C.3/4P-200-M12
Dynamic reference diffuse sensor
Part no.:
50153572
- Series: 35C
- Operating principle: Reference teach on background
- Operating range, max.: 0.05 ... 0.15 m
- Design: Cubic
DRT35C.3/4P-M12
Dynamic reference diffuse sensor
Part no.:
50153571
- Series: 35C
- Operating principle: Reference teach on background
- Operating range, max.: 0.05 ... 0.15 m
- Design: Cubic
DRT35C.3/4T
Dynamic reference diffuse sensor
Part no.:
50153570
- Series: 35C
- Operating principle: Reference teach on background
- Operating range, max.: 0.05 ... 0.15 m
- Design: Cubic
DRT35C.3/4T-M12
Dynamic reference diffuse sensor
Part no.:
50153569
- Series: 35C
- Operating principle: Reference teach on background
- Operating range, max.: 0.05 ... 0.15 m
- Design: Cubic
DRT35C.3/4T-200-M12
Dynamic reference diffuse sensor
Part no.:
50153568
- Series: 35C
- Operating principle: Reference teach on background
- Operating range, max.: 0.05 ... 0.15 m
- Design: Cubic
HT5B.XL/4X-200-M8
Diffuse sensor with background suppression
Part no.:
50153163
- Series: 5B
- Operating principle: Diffuse reflection principle with background suppr...
- Operating range, max.: 0.002 ... 0.1 m
- Design: Cubic
ODT3CL1-2M.3/L6-1000-M12
Distance diffuse sensor with background suppression
Part no.:
50153162
- Series: 3C, 3C
- Operating principle: Distance diffuse sensor with background suppressio...
- Operating range, max.: 0.07 ... 2 m
- Design: Cubic
ODT3CL1-2M.3/L6-500-M12
Distance diffuse sensor with background suppression
Part no.:
50153161
- Series: 3C, 3C
- Operating principle: Distance diffuse sensor with background suppressio...
- Operating range, max.: 0.07 ... 2 m
- Design: Cubic
HT25CI-90F.HFXF/4P-700-M12
Diffuse sensor with background suppression
Part no.:
50152943
- Series: 25C
- Operating principle: Diffuse reflection principle with background suppr...
- Operating range, max.: 0.04 ... 0.09 m
- Design: Cubic
HT3CI-350F.HF/4P-1000-M12
Diffuse sensor with background suppression
Part no.:
50152942
- Series: 3C
- Operating principle: Diffuse reflection principle with background suppr...
- Operating range, max.: 0.005 ... 0.35 m
- Design: Cubic
Part data of: 16/04/2025