Contour measurement system
A new way to measure contours: Unpack, mount, connect – ready! The CMS 700i detects the length, width, height, protrusions, deformations and position of any objects as they pass by, independent of their shape and surface structure. Even polybags are reliably detected. The system reliably detects transparent protrusions or labels. Because all components necessary for the operation and installation of the CMS 700i are under a single article number, procurement is greatly simplified.
Overview
Article list
Article list
Product selector
Filter
Results list: 84 products found
CMS748i-1120-1120-1200
Contour measurement system
Part no.:
50150257
- Measurement field length 1: 1,120 mm
- Measurement field length 2: 1,120 mm
- Measurement field length 3: 1,200 mm
- Interface: PROFINET
CMS748i-1200-1200-1200
Contour measurement system
Part no.:
50150256
- Measurement field length 1: 1,200 mm
- Measurement field length 2: 1,200 mm
- Measurement field length 3: 1,200 mm
- Interface: PROFINET
CMS708i-ENC1-0480-0560.R
Contour measurement system
Part no.:
50150017
- Measurement field length 1: 480 mm
- Measurement field length 2: 560 mm
CMS708i-ENC1-1440-1440
Light curtain
Part no.:
50147485
- Measurement field length 1: 1,440 mm
- Measurement field length 2: 1,440 mm
CMS748i-0640-0480-0480
Contour measurement system
Part no.:
50147273
- Measurement field length 1: 640 mm
- Measurement field length 2: 480 mm
- Measurement field length 3: 480 mm
- Interface: PROFINET
CMS748i-0960-0560-0720.R
Contour measurement system
Part no.:
50146509
- Measurement field length 1: 960 mm
- Measurement field length 2: 560 mm
- Measurement field length 3: 720 mm
- Interface: PROFINET
CMS708i-0640-0480-0480
Contour measurement system
Part no.:
50144078
- Measurement field length 1: 640 mm
- Measurement field length 2: 480 mm
- Measurement field length 3: 480 mm
CMS708i-ENC1-1040-1040
Contour measurement system
Part no.:
50143590
- Measurement field length 1: 1,040 mm
- Measurement field length 2: 1,040 mm
CMS708i-ENC1-0960-0960
Contour measurement system
Part no.:
50143589
- Measurement field length 1: 960 mm
- Measurement field length 2: 960 mm
CMS708i-ENC1-0800-0960
Contour measurement system
Part no.:
50143588
- Measurement field length 1: 800 mm
- Measurement field length 2: 960 mm
CMS708i-ENC1-0800-0800
Contour measurement system
Part no.:
50143587
- Measurement field length 1: 800 mm
- Measurement field length 2: 800 mm
CMS708i-ENC1-0720-0800
Contour measurement system
Part no.:
50143586
- Measurement field length 1: 720 mm
- Measurement field length 2: 800 mm
Part data of: 16/04/2025