Reflectors with heating
Different reflectors with heating for AC and DC (e.g., for use in the deep-freeze area).
Overview
Article list
Article list
Product selector
Filter
Results list: 6 products found
HTK 82-24V-8M
Reflector
Part no.:
50124652
- Reflector material: Plastic
- Structure, active surface: Triple
Reflexfolie 914x914mm-H
Reflector
Part no.:
50115022
- Reflective surface, width: 914 mm
- Reflective surface, height: 914 mm
Reflexfolie 500x500mm-H
Reflector
Part no.:
50115021
- Reflective surface, width: 500 mm
- Reflective surface, height: 500 mm
Reflexfolie 200x200mm-H
Reflector
Part no.:
50115020
- Reflective surface, width: 200 mm
- Reflective surface, height: 200 mm
HTK 82-24V
Reflector
Part no.:
50000071
- Reflector material: Plastic
- Structure, active surface: Triple
Part data of: 16/04/2025