Muting
The preassembled muting sensor sets and muting mounting systems simplify the setting up of muting solutions. They can be attached easily to device columns or to safety sensors.
Overview
Article list
Article list
Product selector
Filter
Results list: 20 products found
MMS-P-1000-S
Muting mounting system
Part no.:
548806
- Number of reflectors: 4 Piece(s)
- Suitable for: COMPACTplus multiple light beam safety devices, ML...
MMS-A-1000-S
Muting mounting system
Part no.:
548805
- Suitable for: COMPACTplus multiple light beam safety devices, ML...
MMS-P-1000
Muting mounting system
Part no.:
548801
- Number of reflectors: 2 Piece(s)
- Suitable for: MLD 330, MLD 530 multiple light beam safety device...
MMS-A-1000
Muting mounting system
Part no.:
548800
- Suitable for: MLD 330, MLD 530 multiple light beam safety device...
Set-AC-MTX.2-1S-100
Muting sensor set
Part no.:
426606
- Number of muting sensors: 1 Piece(s)
- Type of muting sensors: PRK 25C retro-reflective photoelectric sensors
- Number of reflectors: 1 Piece(s)
- Suitable for: MLD 500, MLD 300 multiple light beam safety device...
Set-AC-MTX.2-2S
Muting sensor set
Part no.:
426529
- Number of muting sensors: 2 Piece(s)
- Type of muting sensors: PRK 25C retro-reflective photoelectric sensors
- Number of reflectors: 2 Piece(s)
- Suitable for: MLD 500, MLD 300 multiple light beam safety device...
Set-AC-MTX.2-4S
Muting sensor set
Part no.:
426528
- Number of muting sensors: 4 Piece(s)
- Type of muting sensors: PRK 25C retro-reflective photoelectric sensors
- Number of reflectors: 4 Piece(s)
- Suitable for: MLD 500, MLD 300 multiple light beam safety device...
Set-AC-MLX.2-2SB
Muting sensor set
Part no.:
426527
- Number of muting sensors: 2 Piece(s)
- Type of muting sensors: PRK 25C retro-reflective photoelectric sensors
- Number of reflectors: 2 Piece(s)
- Suitable for: MLD 500, MLD 300 multiple light beam safety device...
Set-AC-MLX.2-2SA
Muting sensor set
Part no.:
426526
- Number of muting sensors: 2 Piece(s)
- Type of muting sensors: PRK 25C retro-reflective photoelectric sensors
- Number of reflectors: 2 Piece(s)
- Suitable for: MLD 500, MLD 300 multiple light beam safety device...
Set-AC-MTX-4A
Mounting device set
Part no.:
426525
- Number of muting sensors: 0 Piece(s)
- Suitable for: MLD 500, MLD 300 multiple light beam safety device...
Part data of: 16/04/2025