ESB200
E-Stop buttons of the ESB200 series are used at points of operation where it makes sense to be able to enter a stop command at a specific location. Depending on the model, the button is released by rotating or using a key.
Overview
Article list
Article list
Product selector
Filter
Results list: 5 products found
ESB200-8TR-M12p
E-Stop button
Part no.:
63000008
- Contact allocation: 2NC
- Connection: Connector
- Dimensions: 72 mm x 80 mm x 102.3 mm
ESB200-4KR-M12p
E-Stop button
Part no.:
63000006
- Contact allocation: 2NC + 1NO
- Connection: Connector
- Dimensions: 72 mm x 80 mm x 101.8 mm
ESB200-4TR-M12p
E-Stop button
Part no.:
63000004
- Contact allocation: 2NC + 1NO
- Type of unlocking: Rotary release
- Connection: Connector
- Dimensions: 72 mm x 80 mm x 102.3 mm
ESB200-4KR-C
E-Stop button
Part no.:
63000002
- Contact allocation: 2NC + 1NO
- Connection: Terminal
- Dimensions: 72 mm x 80 mm x 101.8 mm
ESB200-4TR-C
E-Stop button
Part no.:
63000000
- Contact allocation: 2NC + 1NO
- Connection: Terminal
- Dimensions: 72 mm x 80 mm x 102.3 mm
Part data of: 16/04/2025