Advanced sensors
Excellent technology and the highest quality standards form the basis of the IS 200 series, making them a reliable sensor in nearly all areas of application. The product range includes all common cubic and cylindrical standard and miniature designs and short and long designs. For designs M12 to M30 and 40x40, sensors are also available with complementary switching outputs (NO+NC) and 3x switching distance.
Overview
Article list
Article list
Product selector
Filter
Results list: 224 products found
IS 230MM.2/4NO-40N-S12
Inductive switch
Part no.:
50151297
- Series: 230
- Design: Cylindrical, 30 mm
- Typ. operating range limit Sn: 40 mm
IS 230MM.2/4NO-22E-S12
Inductive switch
Part no.:
50151294
- Series: 230
- Design: Cylindrical, 30 mm
- Typ. operating range limit Sn: 22 mm
ISS 218MM.2/4NO-20N-S12
Inductive switch
Part no.:
50151290
- Series: 218
- Design: Cylindrical, 18 mm
- Typ. operating range limit Sn: 20 mm
ISS 218MM.2/4NO-12E-S12
Inductive switch
Part no.:
50151286
- Series: 218
- Design: Cylindrical, 18 mm
- Typ. operating range limit Sn: 12 mm
ISS 212MM.2/4NO-10N-S12
Inductive switch
Part no.:
50151280
- Series: 212
- Design: Cylindrical, 12 mm
- Typ. operating range limit Sn: 10 mm
ISS 212MM.2/4NO-6E0-S12
Inductive switch
Part no.:
50151276
- Series: 212
- Design: Cylindrical, 12 mm
- Typ. operating range limit Sn: 6 mm
ISS 244PP.2/44-40N-S12
Inductive switch
Part no.:
50151050
- Series: 244
- Design: Cubic
- Typ. operating range limit Sn: 40 mm
- Width: 40 mm
ISS 244PP.2/22-40N-S12
Inductive switch
Part no.:
50151049
- Series: 244
- Design: Cubic
- Typ. operating range limit Sn: 40 mm
- Width: 40 mm
ISS 244PP.2/44-22E-S12
Inductive switch
Part no.:
50151048
- Series: 244
- Design: Cubic
- Typ. operating range limit Sn: 22 mm
- Width: 40 mm
ISS 244PP.2/22-22E-S12
Inductive switch
Part no.:
50151047
- Series: 244
- Design: Cubic
- Typ. operating range limit Sn: 22 mm
- Width: 40 mm
ISS 208MM/4NO-2E0
Inductive switch
Part no.:
50146967
- Series: 208
- Design: Cylindrical, 8 mm
- Typ. operating range limit Sn: 2 mm
ISS 218MM/2NO-8E0
Inductive switch
Part no.:
50145949
- Series: 218
- Design: Cylindrical, 18 mm
- Typ. operating range limit Sn: 8 mm
Part data of: 16/04/2025