MLD 500 transceiver
The type 4/PL e multiple light beam safety devices with transceiver (transmitter/receiver in one housing) and passive deflecting mirror on the opposite side are an economical solution with low installation effort for applications with an operating range of maximum 8 m. They are available as 2- and 3-beam systems. For error-free configuration and fast device exchange, all MLDs are configured via wiring. Thanks to multiple scanning, they also function reliably in demanding environments. Models with integrated AS-i interface round out the program.
Overview
Article list
Article list
Product selector
Filter
6 m
8 m
6
8
2 Piece(s)
3 Piece(s)
2
3
Results list: 24 products found
Combination product
MLD510-RT2
Multiple light beam safety device transceiver
Part no.:
66537100
- Number of beams: 2 Piece(s)
- Functions: Automatic restart
- Integrated muting indicator: No
Combination product
MLD510-RT2/A
Multiple light beam safety device transceiver
Part no.:
66537101
- Number of beams: 2 Piece(s)
- Functions: Automatic restart
- Integrated muting indicator: No
Combination product
MLD510-RT2E/A
Multiple light beam safety device transceiver
Part no.:
66537102
- Number of beams: 2 Piece(s)
- Functions: Automatic restart
- Integrated muting indicator: No
Combination product
MLD510-RT3
Multiple light beam safety device transceiver
Part no.:
66537200
- Number of beams: 3 Piece(s)
- Functions: Automatic restart
- Integrated muting indicator: No
Combination product
MLD510-RT3/A
Multiple light beam safety device transceiver
Part no.:
66537201
- Number of beams: 3 Piece(s)
- Functions: Automatic restart
- Integrated muting indicator: No
Combination product
MLD510-RT3E/A
Multiple light beam safety device transceiver
Part no.:
66537202
- Number of beams: 3 Piece(s)
- Functions: Automatic restart
- Integrated muting indicator: No
Combination product
MLD510-RT2M/A
Multiple light beam safety device transceiver
Part no.:
66538101
- Number of beams: 2 Piece(s)
- Functions: Automatic restart
- Integrated muting indicator: No
Combination product
MLD510-RT2ME/A
Multiple light beam safety device transceiver
Part no.:
66538102
- Number of beams: 2 Piece(s)
- Functions: Automatic restart
- Integrated muting indicator: No
Combination product
MLD510-RT3M/A
Multiple light beam safety device transceiver
Part no.:
66538201
- Number of beams: 3 Piece(s)
- Functions: Automatic restart
- Integrated muting indicator: No
Combination product
MLD510-RT3ME/A
Multiple light beam safety device transceiver
Part no.:
66538202
- Number of beams: 3 Piece(s)
- Functions: Automatic restart
- Integrated muting indicator: No
Combination product
MLD520-RT2
Multiple light beam safety device transceiver
Part no.:
66557100
- Number of beams: 2 Piece(s)
- Functions: Start/restart interlock (RES), selectable, Configu...
- Integrated muting indicator: No
Combination product
MLD520-RT3
Multiple light beam safety device transceiver
Part no.:
66557200
- Number of beams: 3 Piece(s)
- Functions: Start/restart interlock (RES), selectable, Configu...
- Integrated muting indicator: No
Part data of: 14/05/2025